Protocal Conformance Toolset

Ensure devices achieve conformance and carrier acceptance

The Protocol Conformance Toolset provides access to 3GPP-defined protocol conformance tests for 5G NR Releases 15, 16, and 17, including USIM / USAT, IMS, LBS, LTE, RedCap, NB-IoT with NTN support, MCX, and C-V2X. Keysight collaborates with major chipset vendors, device manufacturers, and test labs to ensure the latest features are being tested. Request a quote for the Protocol Conformance Toolset today. Want to learn more about this solution? Explore the resources below.

Validated test cases

Keysight verifies GCF / PTCRB test cases implemented in the toolset with industry partners and then submits them for independent validation.

Protocol and IMS tests

Supports a comprehensive set of protocol and IMS conformance test cases for the LTE and 5G, in non-standalone (NSA) and standalone (SA) modes.

Automated testing and logging

Automated, unattended test campaign execution and enhanced logging features enhance debugging efficiency.

Unified interface

Offers a GUI in which you can create test campaigns, set PICS / PIXIT parameters, view logs, and create reports.

prod_image
  • Technology

    5G NR, LTE, RedCap, C-V2X, NB-IoT, CAT-M, MC-PTT

  • Test types

    Signaling, IMS, USIM, USAT, Positioning

  • Use cases

    Protocol Conformance, GCF/PTCRB certification

Frequently asked questions