Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The Protocol Conformance Toolset provides access to 3GPP-defined protocol conformance tests for 5G NR Releases 15, 16, and 17, including USIM / USAT, IMS, LBS, LTE, RedCap, NB-IoT with NTN support, MCX, and C-V2X. Keysight collaborates with major chipset vendors, device manufacturers, and test labs to ensure the latest features are being tested. Request a quote for the Protocol Conformance Toolset today. Want to learn more about this solution? Explore the resources below.
Keysight verifies GCF / PTCRB test cases implemented in the toolset with industry partners and then submits them for independent validation.
Supports a comprehensive set of protocol and IMS conformance test cases for the LTE and 5G, in non-standalone (NSA) and standalone (SA) modes.
Automated, unattended test campaign execution and enhanced logging features enhance debugging efficiency.
Offers a GUI in which you can create test campaigns, set PICS / PIXIT parameters, view logs, and create reports.
Technology
5G NR, LTE, RedCap, C-V2X, NB-IoT, CAT-M, MC-PTT
Test types
Signaling, IMS, USIM, USAT, Positioning
Use cases
Protocol Conformance, GCF/PTCRB certification
S8704A
Protocol Conformance Toolset provides comprehensive coverage of the 3GPP-defined Protocol, IMS, USIM/USAT and LBS conformance test cases for 5G, LTE, and C-V2X.
The S8704A Protocol Conformance Toolset provides comprehensive coverage of the 3GPP-defined Protocol, IMS, USIM/USAT, MCPTT and LBS conformance test cases for 5G, LTE, and C-V2X.
The 3GPP test specifications supported are:
The test cases are based on the latest TTCN-3 test specification from 3GPP RAN5 required for device certification and support all GCF and PTCRB mandated frequency bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.
It offers:
The S8704A Protocol Conformance Toolset is part of Keysight’s 5G Network Emulation Solution portfolio. A compact solution that supports the entire protocol testing needs of the GCF and PTCRB certification bodies, the S8704A Protocol Conformance Toolset easily scales with the Keysight S8705A 5G RF/RRM DVT and Conformance Toolset to facilitate mobile device verification and certification across radio frequency (RF), radio resource management (RRM) and protocol.
The S8704A Protocol Conformance toolset shares key components with other Keysight 5G solutions, such as the S8701A Protocol R&D Toolset and S8706A Protocol Carrier Acceptance Toolset.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Some common challenges in 5G protocol testing include:
Some of the telecommunication stakeholders that must conduct rigorous 5G protocol testing include:
5G protocol testing includes the validation of network and data security aspects. More specifically, it includes the following: