Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band
11970U
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band
The Keysight 11970U waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970U extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the U-band (40 to 60 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970U with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.
11970W
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.
The Keysight 11970W waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970W extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the W-band (75 to 110 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970W with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band.
Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band.
11970V
Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band.
The Keysight 11970V waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970V extends the frequency range the Keysight N9030A PXA high-performance signal analyzer to the V-band (50 to 75 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970V with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band.
11970Q
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band.
The Keysight 11970Q waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970Q extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the Q-band (33 to 50 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970Q with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13, or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band.
11970A
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band.
The Keysight 11970A waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970A extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the A-Band (26.5 to 40 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970A with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029BE13 or from Marki Microwave as DPXN-2-LF.
Contact your Keysight sales representative for ordering the N9029BE13.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
R347B
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The Keysight R347B noise source covers a 26.5 to 40 GHz frequency range. This waveguide noise source allows you to make accurate and convenient noise figure measurements on millimeter-wave devices. The R347B provides highly precise broadband noise at the input of the system or component under test. The noise figure meter then processes the ON/OFF ratio of noise power present in the system IF, and provides an accurate reading of noise figure and gain. The R347B noise source has remarkable ENR stability over time, which allows longer recalibration cycles and more accurate noise figure measurements.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
346C
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 26.5 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. Option K01 is a coaxial noise source and features coverage from 1 to 50 GHz with a 2.4 mm coaxial connector.
The Keysight 346B noise source's high ENR (15dB), low SWR, and variety of connectors make it a general-purpose noise source for the range 10 MHz to 18 GHz.
The Keysight 346B noise source's high ENR (15dB), low SWR, and variety of connectors make it a general-purpose noise source for the range 10 MHz to 18 GHz.
346B
The Keysight 346B noise source's high ENR (15dB), low SWR, and variety of connectors make it a general-purpose noise source for the range 10 MHz to 18 GHz.
The Keysight 346B noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 18 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty, which are reflections of the test signals. Add special option H01 for high ENR (21 dB typical) to measure high noise figure devices, or option H42 for measuring Direct Broadcast Satellite (DBS) low noise block converters.
The Keysight 346A noise source (10 MHz to 18 GHz) with a 6dB ENR is designed especially for accurate characterization of input-impedance-sensitive devices.
The Keysight 346A noise source (10 MHz to 18 GHz) with a 6dB ENR is designed especially for accurate characterization of input-impedance-sensitive devices.
346A
The Keysight 346A noise source (10 MHz to 18 GHz) with a 6dB ENR is designed especially for accurate characterization of input-impedance-sensitive devices.
The Keysight 346A noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 18 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source minimizes reflection of test signals, reducing measurement uncertainty. The very small change in reflection coefficient (<0.01) from ON to OFF is designed especially for accurate characterization of input-impedance-sensitive devices (like GaAsFETs and many UHF amplifiers).
The USB-powered (USB TMC compliant) U1832C provides broadband noise figure measurements from 500 MHz – 50 GHz with modular signal analyzer, benchtop X-Series signal analyzers and FieldFox.
The USB-powered (USB TMC compliant) U1832C provides broadband noise figure measurements from 500 MHz – 50 GHz with modular signal analyzer, benchtop X-Series signal analyzers and FieldFox.
U1832C
The USB-powered (USB TMC compliant) U1832C provides broadband noise figure measurements from 500 MHz – 50 GHz with modular signal analyzer, benchtop X-Series signal analyzers and FieldFox.
The U1832C is a versatile USB-powered smart noise source. The USB connection (USB TMC compliant) significantly reduces setup time and provides compatibility with noise figure analyzers and signal analyzers. The broadband noise source accurately measures noise figures from 500 MHz to 50 GHz.
The Keysight 346CK40 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 40 GHz), it eliminates the necessity for several sources at different frequency bands.
The Keysight 346CK40 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 40 GHz), it eliminates the necessity for several sources at different frequency bands.
346CK40
The Keysight 346CK40 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 40 GHz), it eliminates the necessity for several sources at different frequency bands.
The Keysight 346CK40 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 40 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source greatly reduces measurement uncertainty, which are commonly reflections of the test signals. This is a coaxial noise source with a 2.4 mm coaxial connector. ENR typically 14 dB at 1 GHz, decreasing to 5 dB at 40 GHz (typical).
The SNS series N4002A noise source was designed to measure DUT noise figures reliably and accurately up to 30 dB from 10 MHz to 26.5 GHz.
The SNS series N4002A noise source was designed to measure DUT noise figures reliably and accurately up to 30 dB from 10 MHz to 26.5 GHz.
N4002A
The SNS series N4002A noise source was designed to measure DUT noise figures reliably and accurately up to 30 dB from 10 MHz to 26.5 GHz.
The SNS series N4002A is a 10 MHz to 26.5 GHz noise source with nominal ENR 15 dB. DUT's with noise figure up to 30 dB can be accurately and reliably measured with this device. The N4002A noise sources has a choice of connectors, with an APC 3.5(mm) connector as standard.