Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 16

Image of  Waveguide Harmonic Mixer, 40 To 60 GHz
Waveguide Harmonic Mixer, 40 To 60 GHz
Model
11970U

Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band

Image of  Waveguide Harmonic Mixer, 75 To 110 GHz
Waveguide Harmonic Mixer, 75 To 110 GHz
Model
11970W

Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.

Image of  Waveguide Harmonic Mixer, 50 To 75 GHz
Waveguide Harmonic Mixer, 50 To 75 GHz
Model
11970V

Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band.

Image of  Waveguide Harmonic Mixer, 33 To 50 GHz
Waveguide Harmonic Mixer, 33 To 50 GHz
Model
11970Q

Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band.

Image of  Waveguide Harmonic Mixer, 26.5 to 40 GHz
Waveguide Harmonic Mixer, 26.5 to 40 GHz
Model
11970A

Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band.

Image of  2U Dual Flange Kit
2U Dual Flange Kit
Model
34191A

Use this with the 34194A Dual Lock Link Kit to mount two System II instruments side by side.

Image of  Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz
Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz
Model
R347B

The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.

Image of  Noise Source, 10 MHz to 26.5 GHz
Noise Source, 10 MHz to 26.5 GHz
Model
346C

The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.

Image of  Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB
Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB
Model
346B

The Keysight 346B noise source's high ENR (15dB), low SWR, and variety of connectors make it a general-purpose noise source for the range 10 MHz to 18 GHz.

Image of  Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB
Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB
Model
346A

The Keysight 346A noise source (10 MHz to 18 GHz) with a 6dB ENR is designed especially for accurate characterization of input-impedance-sensitive devices.

Image of  USB Smart Noise Source, 500 MHz to 50 GHz, 5 dB ENR Nominal
USB Smart Noise Source, 500 MHz to 50 GHz, 5 dB ENR Nominal
Model
U1832C

The USB-powered (USB TMC compliant) U1832C provides broadband noise figure measurements from 500 MHz – 50 GHz with modular signal analyzer, benchtop X-Series signal analyzers and FieldFox.

Image of  Noise Source, 1 GHz up to 40 GHz
Noise Source, 1 GHz up to 40 GHz
Model
346CK40

The Keysight 346CK40 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 40 GHz), it eliminates the necessity for several sources at different frequency bands.

Clear All