NB1-class Benchtop DC Power Supply, 60 V, 0.6 A, 36 W

The Keysight E36105B is an accurate, 60V, 0.6A, 36W compact power supply for your bench or system.

prod_image
  • Maximum current per output

    0.6 A

  • Maximum power

    36 W

  • Maximum voltage per output

    60 V

  • Number of outputs

    1

  • Up / down programming settling time

    50 ms

  • Adjustable slew rate

    No

  • Data logger

    Yes

  • LIST mode

    Yes

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36105B NB1-class Benchtop DC Power Supply, 36 W
E36105B NB1-class Benchtop DC Power Supply, 36 W

Model:

E36105B

QTY

Options

1

DC power supply, single-output, 60 V, 0.6 A, 36 W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

Highlights

Output Rating : 36 W

  • Voltage: 60 V
  • Current: 0.6 A
  • Power: 36 W

Programming Accuracy : ± (% of output + offset)

  • Voltage: 0.05% + 20 mV
  • Current: 0.05% + 0.4 mA

Ripple and Noise (20 Hz to 20 MHz)

  • Voltage rms: 1.55 mV
  • Voltage peak-to-peak: 30 mV
  • Current rms: 200 µA

Readback Accuracy : ± (% of output + offset)

  • Voltage: 0.05% + 12 mV
  • Current: 0.05% + 0.3 mA

Keysight E36100B Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity.Use the highly accurate low-current measure feature for demanding measurements. Protect your DUT with built-in overvoltage and overcurrent protection, and count on the built-in overtemperature protection to keep your power supply safe. Get connected to your instrument quickly via the intuitive front-panel interface, a web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device. Choose the best model for your needs: five models offer up to 5 A or 100 V.

Clean, Reliable Power Supply

  • Low, normal mode noise specifications assure quality power for precision circuitry applications enabling you to power your design with confidence
  • Accurate voltage/current programming and read back capability provides excellent control to precisely power your device under test
  • Protection for your device under test (DUT) includes overvoltage, overcurrent, and overtemperature protection

Convenient Benchtop Capabilities

  • USB and LAN (LXI Core)
  • BenchVue software support and Web interface control

Compact, Intuitive Package

  • Save space on your bench, 2U ¼ rack
  • Easily view the high contrast OLED display
  • Intuitive on-screen menu

Download BenchVue Basic app for free to control your instruments.