What are you looking for?
DP0033A High-Voltage Differential Probe, 200 MHz, 3,000 V
Designed to make accurate differential measurements up to ±3,000 V in fast-switching environments with high common-mode voltages.
Starting from
Highlights
The Keysight DP0033A is a 200 MHz high voltage differential probe with 600 Vrms CAT III ratings. Make safe and accurate differential voltage measurements up to ±3,000 V in fast-switching environments with high common-mode voltages.
Features include:
- 200 MHz bandwidth, ±3,000 V differential (DC + AC peak)
- attenuation ratios: 1,000 / 100:1, auto-switchable
- differential input impedance: 20 MΩ || 2pF
- DC common mode rejection >80 dB
- UL safety-certified
- AutoProbe interface, 1 MΩ input
The DP0033A ships with the following standard accessories:
- DP0040-68702 extension lead set, 1 m
- DP0040-68703 jaws test clip set
- DP0040-68704 hook test clip set
- DP0040-68705 alligator test clip set, 3,000 V
The DP0033A is compatible with Keysight oscilloscopes with 1 MΩ AutoProbe interfaces, including InfiniiVision 3000X, 4000X, 6000X, and HD3 Series, and Infiniium EXR and MXR-Series
Looking for DP003xA Series differential probes in a different bandwidth or voltage rating?
- DP0030A High-Voltage Differential Probe, 100 MHz, 750 V
- DP0031A High-Voltage Differential Probe, 200 MHz, 750 V
- DP0032A High-Voltage Differential Probe, 200 MHz, 1,500 V
Interested in a DP0033A?
Featured Resources
Want help or have questions?