Semiconductor Device Parameter Analyzer / Semiconductor Characterization System Mainframe

Keysight B1500A Semiconductor Device Parameter Analyzer is complete device characterization solution supporting versatile measurement capabilities for IV, CV and leading-edge fast pulsed IV measurement with uncompromised measurement reliability.

prod_image
  • Maximum output current

    1 A DC / 3 A pulse

  • Minimum current measurement resolution

    0.1 fA

  • Number of channels

    10

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

B1500A With 4 HRMSU and 3 m cables
B1500A With 4 HRMSU and 3 m cables

Model:

B1500A

QTY

Options

1

Semiconductor Device Analyzer Mainframe | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

3m cable length (for mainframe bundled cables and for package options)

1

Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)

1

60Hz Line Frequency

Highlights

  • Switch between CV and IV measurements without re-cabling.
  • Capture ultra-fast transient phenomena not possible with other conventional test instruments.
  • Detect multi-frequency AC capacitance measurements from a range of 1 kHz to 5 MHz.

Ready to use application libraries

Device typeApplication tests
CMOS transistorId-Vg, Id-Vd, Vth, breakdown, capacitance, and QSCV
Bipolar transistorIc-Vc, diode, Gummel plot, breakdown, capacitance, and more 
Discrete deviceId-Vg, Id-Vd, Ic-Vc, diode, and more
MemoryVth, capacitance, endurance test
Power devicePulsed Id-Vg, pulsed Id-Vd, breakdown
Nano deviceResistance, Id-Vg, Id-Vd, Ic-Vc
Reliability testNBTI/PBTI, charge pumping, electromigration, hot carrier injection, J-Ramp, TDDB,  and more
  

Powerful capabilities of EasyEXPERT group+

Measurement capabilitiesStaircase sweep, multi-channel sweep, pulse sweep, IV sampling, high-speed IV sampling, CV, C-t, C-f, etc.
Switching matrix controlB2200, B2201 and E5250 (E5252 card) are supported.
Analysis and data display capabilitiesList-display, X-Y graph (with marker, cursor, and line), automatic analysis function, user function, and more 
Data managementUser workspace management, save/recall measurement data and setting with auto-record feature
  • Analyze data without an external PC using the intuitive 15-inch touch screen interface.
  • Configure the B1500A with your choice of measurement modules, up to 10 slots in a box.
  • Enjoy the 15-inch wide touch screen with intuitive Keysight's EasyEXPERT group+ software.