Dual 4x16 Armature Matrix for 34980A

Connect 128 2-wire cross-points in dual 4x16, 8x16, or 4x32 configurations.

prod_image
  • Channels/Crosspoints

    128

  • Maximum Inputs/Outputs (V, I)

    300V, 2A

  • Speed or Frequency

    100 ch/s

  • Comments

    Backplane expandable

  • Inputs/Outputs

    300 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    34932T Y1135A Y1136A Y1139A

  • Number of channels

    128

  • Module type

    Switch Matrix

  • Speed

    100 ch/s

  • Frequency

    N/A

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34932A  Dual 4x16 Armature Matrix for 34980A
34932A Dual 4x16 Armature Matrix for 34980A

Model:

34932A

QTY

Options

1

Dual 4x16 Armature Matrix Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • Dual 4x16, 8x16, or 4x32 configurations
  • 128 2-wire cross-points
  • 300 V, 1 A switch; 2 A carry current
  • Connections to the internal DMM
  • Latching armature relays, with relay counter
  • Expandable via four 2-wire analog buses

The Keysight 34932A module for the 34980A Multifunction Switch/Measure Unit offers the highest density matrix with connection paths between your device under test and your test equipment. This allows for different instruments to be connected to multiple points on your device under test at the same time.

Multiple matrix modules can be combined through the 34980A analog buses to create larger matrices, with up to 1024 2-wire cross-points in a single mainframe. Standard 50-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.