Model:
34932A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Connect 128 2-wire cross-points in dual 4x16, 8x16, or 4x32 configurations.
Channels/Crosspoints
128
Maximum Inputs/Outputs (V, I)
300V, 2A
Speed or Frequency
100 ch/s
Comments
Backplane expandable
Inputs/Outputs
300 Volts
Platform
34980A
Terminals/Connectors/Cables
34932T Y1135A Y1136A Y1139A
Number of channels
128
Module type
Switch Matrix
Speed
100 ch/s
Frequency
N/A
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
CA$ 4,172
Model:
34932A
Delivery:
QTY
Options
1
Dual 4x16 Armature Matrix Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight 34932A module for the 34980A Multifunction Switch/Measure Unit offers the highest density matrix with connection paths between your device under test and your test equipment. This allows for different instruments to be connected to multiple points on your device under test at the same time.
Multiple matrix modules can be combined through the 34980A analog buses to create larger matrices, with up to 1024 2-wire cross-points in a single mainframe. Standard 50-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.