Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight DM8-class Pro DMMs include the 3458A.
Pro digital multimeters (DMMs) deliver 8.5-digit precision, exceptional DC voltage (DCV) linearity, and minimal internal noise. With a sampling rate twice that of our Advanced DMMs, it captures up to 100,000 readings per second, making it well-suited for high-throughput manufacturing environments. Its metrology-grade accuracy ensures precise measurements, making it an ideal choice as a metrology standard in calibration labs, research labs, and demanding applications like power electronics, switching power supplies, and semiconductor testing. Request a quote or order a Keysight Pro DMM today. Need help selecting? Check out the resources below.
Calibration-lab precision measurements with 8.5-digit resolution and an extremely low 0.01 ppm RMS internal noise.
Programmable integration speeds up to 100,000 readings per second ensure high throughput in manufacturing test.
DCV accuracy up to 4 ppm per year and 0.1 ppm DCV linearity ensure precise and consistent measurements.
Provides 24-bit digitizer resolution, 12 MHz bandwidth, and a sample rate of 100,000 samples per second.
Digits of resolution
8 ½
Basic 1-year DCV accuracy
4 ppm
Memory
148,000 readings
Interface
GPIB
Maximum reading rate
100,000 readings/s
3458A
Keysight 3458A is a fast, flexible, and accurate 8.5-digit multimeter. With a system or on the bench, the 3458A DMM offers a low cost of ownership.
The Keysight 3458A, 8.5 digit multimeter, has a 30-year industrial-benchmark legacy for remarkable DC accuracy and stability. The redesigned 3458A multimeter also has standard lab 8.5-digit precision with leading-edge DCV linearity accuracy, the lowest internal noise, and it is RoHS compliant.
The 3458A is recognized the world over as the standard in high-performance digital multimeters, provides both speed and accuracy in the R&D lab, on the production test floor, and in the calibration lab. The Keysight 3458A is simply the fastest, most flexible, and most accurate multimeter ever offered by Keysight Technologies. In your system or on the bench, the Keysight 3458A saves you time and money with unprecedented test system throughput and accuracy.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Metrology-grade precision in a digital multimeter (DMM) means that the instrument is designed to deliver the highest possible accuracy, stability, and repeatability, often with uncertainties measured in parts per million (ppm). These DMMs are built for environments where even the smallest measurement error can have significant consequences, such as calibration labs, national standards institutes, or advanced manufacturing. They provide traceability to international measurement standards, ensuring results can be trusted and verified globally. Beyond power electronics and semiconductor testing, metrology-grade DMMs are also used for aerospace, medical, and research applications where uncompromising measurement integrity is essential. This level of precision ensures not just accurate readings but long-term confidence in data consistency.
Direct sampling is similar to DCV digitizing in that samples are taken in real-time with each successive sample spaced a specified time interval from the preceding sample. The difference between the two is that direct sampling uses the multimeter’s track-and-hold circuit and has a wider bandwidth input path (12 MHz bandwidth). In addition, direct sampling has less trigger jitter but greater measurement noise than DCV digitizing.
Self-calibration, or autocalibration, is important in a digital multimeter (DMM) because it helps maintain long-term accuracy and reliability without requiring frequent manual calibration. Environmental factors such as temperature, humidity, and component aging can cause drift in measurement accuracy. By performing self-calibration, the DMM internally adjusts its reference levels and compensates for these changes, ensuring measurements remain precise under varying conditions. This feature reduces downtime, lowers maintenance costs, and increases user confidence in the results, especially in applications where accuracy is critical.