What are you looking for?
Truevolt Series 6.5 and 7.5 Digit Multimeters
Gain greater measurement insight at low current resolution
Starting from S$ 1,746
Already own this product? View Technical Support
Buy Online and Save on Basic Bench Instruments
Save 10% on all eligible digital multimeters for a limited time when you buy online. Use promo code: 7.933BBI.
Claim Reward When You Purchase a DMM
Test with confidence and flexibility. Get a free accessory or memory upgrade when you purchase a DMM.
Highlights
Setting New Standards for Uncompromising Performance with Truevolt Bench Multimeter
Truevolt digital multimeters (34460A, 34461A, 34465A, 34470A) enable you to get quick insights, measure low-power devices, and maintain calibrated measurements with Keysight’s measurement technology. Truevolt offers a full range of measurement capabilities with higher levels of accuracy, linearity, speed, and resolution.
- Histogram, bar, and trend charts on color graphical display ease monitoring and speed up statistical analysis.
- Auto-calibration feature maintains measurement accuracy throughout the day, delivering products your customers can trust.
- Your instrument includes a BenchVue software license (BV0001B).
- Digitizing and advanced triggering are included for 34465A and 34470A.
- Test low-power devices with 1 microamp range and picoamp resolution.
- Truevolt technology helps you measure with greater accuracy, lower noise, and lower measurement error.
Measure with Unquestioned Truevolt Confidence
- Truevolt overcomes challenges of modern measurement capabilities such as mixed analog and digital signals, very low power consumption management system, and multiple types of sensors.
- Keysight's Truevolt digital multimeters (DMMs) address these challenges with modern measurement capabilities that offer minimum measurement intrusiveness.
- Truevolt DMMs have the smallest noise level and injected current of any DMMs in the industry.
- Truevolt comes with advanced triggering and digitizing capabilities that help capture fast signals that other DMMs might miss.
PathWave BenchVue Digital Multimeter Software
Use the BenchVue DMM software to control digital multimeters remotely and quickly understand measurement results.
- Connect, control, and display measurements in charts, tables, or histograms to correlate trends.
- Control multiple digital multimeters remotely through a single computer.
- Visualize multiple types of instrument measurements simultaneously.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Key Specifications
Max Reading Speed
50,000 readings/s
Max Resolution
7.5 digits
Max Memory
2,000,000 readings
Basic 1-Yr DCV Accuracy
0.0075% to 0.0016%
Measurement Functions
8
Want to see more specifications?
Find the Model that is Right for You
Extend the Capabilities
Featured Resources
Want help or have questions?