Choose a country or area to see content specific to your location
Application Notes
Photovoltaic (PV) devices are made from various types of semiconductor materials, which are deposited or arranged in a variety of structures. About 90% of the current PV systems are from Si based cells, however, non-silicon based thin-film technologies hold significant growth potential. The three main types of materials used for solar cells are i) silicon, including single-crystalline, multicrystalline, and amorphous Si; ii) polycrystalline thin films, including copper indium diselenide (CIS) and cadmium telluride (CdTe); and iii) single-crystalline thin film of gallium arsenide. There is also research in the areas of organic PV cells and dye-sensitized solar cells (DSC).
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.