How to Measure Over-The-Air Signal Quality Metrics

FieldFox Handheld Analyzer
+ FieldFox Handheld Analyzer

Assess True Signal Performance

In modern wireless communication systems, evaluating signal power alone is insufficient to fully characterize signal integrity and overall network performance. Impairments such as spectral regrowth, adjacent channel interference, phase noise, and nonlinear distortion can significantly degrade signal quality, even when power levels remain within acceptable limits. These effects lead to reduced data throughput, increased error rates, and inefficient spectrum utilization in cellular, public safety, and broadband wireless networks. As spectrum becomes more congested, accurate over-the-air signal quality measurement is essential for ensuring compliance with regulatory requirements and maintaining high-quality wireless service.

Engineers perform over-the-air signal quality analysis to evaluate key RF signal metrics, including channel power, occupied bandwidth, adjacent channel leakage, and spectral emissions. Using real-time spectrum analysis in field environments, they can observe how signals behave under actual operating conditions, capturing both steady-state and transient effects. This enables identification of distortion mechanisms, interference sources, and modulation-related impairments that impact system performance. By correlating these measurements with network behavior, engineers can optimize transmitter performance, improve spectral efficiency, and ensure reliable operation across complex wireless deployments.

Over-The-Air Signal Quality Measurement Solution

This solution enables comprehensive over-the-air signal quality measurement using a portable handheld spectrum analyzer designed for real-time RF analysis in field environments. The instrument provides high dynamic range, fast sweep capability, and precise amplitude accuracy, allowing engineers to measure channel power, occupied bandwidth, and adjacent channel leakage with confidence. Real-time spectrum analysis and spectrogram displays enable visualization of transient signals, intermittent interference, and time-varying spectral behavior that are critical for accurate signal characterization. Advanced measurement functions support detailed analysis of spectral emissions, signal distortion, and bandwidth utilization, helping engineers identify inefficiencies and performance limitations in transmitted signals. The portable, battery-powered design allows testing directly at base stations, antenna sites, and user environments, eliminating the need for lab-based validation. By combining accurate RF signal analysis with field-ready usability, this solution accelerates wireless troubleshooting, improves spectrum compliance, and ensures optimal signal quality across modern communication networks.

See Block Diagram of Over-The-Air Signal Quality Measurement Solution

How To Measure Over The Air Signal Quality Metrics Block Diagram

Explore Products for Our OTA Signal Quality Measurement Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?