FieldFox All-in-One Pre-Compliance EMI Analyzer

Solution Briefs

One of the key challenges in the wireless industry is to minimize noise and interference. Most unwanted signals that cause noise and interference are generated by base stations and mobile devices.

 

EMI performance verification and diagnostics are common tests for the lab, the manufacturing floor, field equipment, and regulatory inspections. EMI measurements help to:

 

1. Evaluate pre-compliance limits before formal compliance tests.

2. Identify issues like noise floor rise and interference generated by other equipment.

3. Perform equipment or network regulatory audits against various limits, such as CISPR 16-1-1.

4. Troubleshoot circuit boards.

5. Test potential system level performance impact due to EMI degradation.