Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XA5-class Expert signal and spectrum analyzers include the PXA, PXE, and SA6210A models.
Keysight XA5-class Expert signal and spectrum analyzers include the PXA, PXE, and SA6210A models. They build upon our Essential models with additional features like much wider analysis bandwidth, real-time spectrum analysis (RTSA) for continuous acquisition of RF signals, and multi-channel analysis. Measurement setup is simple with the multi-touch user interface, customizable views, and application-specific software in our Expert models that enable fast and accurate signal analysis with the touch of a button. Choose one of our most popular configurations or build the product you need for your application. Need help selecting? Check out the resources below.
Capture intermittent or transient signals as short as picoseconds with real-time spectrum analysis.
Accurately measure signal characteristics and detect interference, spectral emissions, or harmonics across a wide range of frequencies.
Perform most operations in two steps or less using the multi-touch user interface to ensure measurement integrity.
Integrated Windows OS enables you to download measurement applications and instrument options with no downtime via license-key upgrades.
Maximum frequency
44 GHz to 55 GHz
Maximum analysis bandwidth
40 MHz to 2 GHz
Phase noise @1 GHz (10 kHz offset)
-136 dBc/Hz to -114 dBc/Hz
DANL @1 GHz
-167 dBm to -166 dBm
Real Time Spectrum Analysis
Yes
SA6210A
Keysight Expert XA5 SA6210A delivers unmatched signal insights with high-performance RF, fast swept measurement speed, and dual-channel architecture. It helps you complete more measurements, more accurately, in less time.
Perform fast confident RF signal analysis for 5G, WLAN, UWB, automotive radar, and general-purpose wireless applications with the our Expert XA5 SA6210A signal analyzer. The XA5 SA6210A combines dual-channel analysis, fast swept measurements, and strong EVM performance to help streamline test workflows, simplify MIMO and ccEVM analysis, identify signal issues earlier, and validate complex wireless designs with confidence.
See More Insights Into Your Signal
Do More Testing, Faster
N9032B
Keysight N9032B PXA signal analyzer offers a superior performance in a compact design, up to 55 GHz and wide analysis bandwidth of 2 GHz for all frequency ranges.
Built to address high-bandwidth applications like 5G carrier aggregation and amplifier test, 802.11ax/be, satellite, radar, and electronic warfare (EW), Keysight’s N9032B PXA X-Series signal analyzer delivers the widest analysis bandwidth in its class. Our measurement software applications help you optimize your most complex designs and stay up to date on the latest requirements. Get the best swept displayed average noise level (DANL), error vector magnitude (EVM) performance, and sensitivity in a compact 4U-high form factor.
N9048B
N9048B PXE EMI Test Receiver is a full compliance receiver for high sensitivity measurement and diagnostic for faster electromagnetic compliance certification.
Keysight's N9048B PXE is a standards-compliant EMI test receiver equipped with an RF pre-selector and LNA designs. Shorten your overall test time and easily perform gapless signal capture and analysis with real-time scan (RTS) capabilities.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Real-time spectrum analysis (RTSA) allows for capturing and analyzing transient and intermittent signals that traditional swept-tuned analyzers might miss. Real-time spectrum analyzers are electronic devices that measure a signal's strength and frequency domain. They use a process called Fast Fourier Transform (FFT), which converts the signal into a series of numbers representing the amplitude of each frequency component.
The RTSA displays the domain information on a graph, which will help identify any problems with the signal, such as too much noise or distortion. This is particularly useful for spectrum monitoring, interference detection, and signal troubleshooting.
RTSA provides a more accurate picture of the signal environment. It analyzes the signal continuously, providing a "true" representation of the signal's behavior.
Wide analysis bandwidth in a signal or spectrum analyzer is essential for capturing and analyzing signals that span large frequency ranges or change rapidly over time. For example, high-frequency signals or transient behaviors, such as pulses or sharp frequency shifts, require a broad bandwidth to ensure accurate measurement. Narrower bandwidths may fail to capture these fast transitions, leading to incomplete or distorted analysis. Additionally, modern wireless communication systems like 5G, LTE, and Wi-Fi transmit wideband signals that need to be captured in a single sweep to avoid time-consuming, fragmented measurements.
A wide bandwidth also enhances the ability to measure complex signals with multiple components, such as harmonics, intermodulation products, and spurious emissions, across a broad spectrum. It enables real-time monitoring of signal behavior, faster data acquisition, and minimizes the risk of aliasing, which can distort the signal. In addition, for systems that use complex modulation schemes, wide bandwidth ensures a complete and accurate analysis of the full modulation spectrum, including sidebands and carriers.
Phase noise performance in a signal or spectrum analyzer is essential for obtaining precise and reliable spectral measurements. It directly impacts the instrument’s ability to accurately detect and analyze signals, especially in situations where weak signals are present, or precise frequency measurements are required. High phase noise in the analyzer itself can cause signal distortions, broadening the spectrum, or introducing spurious signals, making it difficult to measure signals accurately. For instance, when measuring narrowband signals, high phase noise can lead to incorrect bandwidth readings or mask the signal you are trying to measure altogether.
Phase noise is also critical when measuring weak signals near the spectrum analyzer’s noise floor or when distinguishing closely spaced signals with minimal frequency offsets. A spectrum analyzer with low phase noise ensures that weak signals are accurately detected and prevents signal overlap, allowing for precise frequency analysis. By minimizing phase noise, a spectrum analyzer can provide a cleaner, more accurate representation of the signal, avoid false readings, and extend the dynamic range, enabling the measurement of both weak and strong signals without interference from the analyzer's own noise characteristics.