Femto / Picoammeters and Electrometers

Ultra-low-current measurement tools for sensitive applications

Keysight femto / picoammeters and electrometers deliver industry-leading sensitivity for measuring extremely low currents, high resistances, and low voltages in advanced materials and semiconductor devices. With measurement capabilities down to 0.01 fA and built-in graphical analysis, these instruments provide accurate, stable, and noise-resistant performance for demanding applications such as leakage current testing, insulation resistance, and ultra-low current characterization. Designed for both bench and system integration, Keysight’s precision electrometers help accelerate research, device development, and quality assurance. Request a quote or order one of our popular configurations today. Need help selecting? Check out the resources below.

Exceptional current sensitivity

Achieve precise measurements of ultra-low current signals down to 0.01 fA, ideal for detecting leakage currents and evaluating insulating materials or nanoscale devices.

Integrated data visualization

Use the built-in graphical display to observe time-domain current behavior, trends, and histograms directly from the front panel without external software.

Electrically quiet operation

Perform sensitive low-level measurements in noisy environments with battery-powered operation that minimizes power-line interference and enhances measurement stability.

Versatile measurements

Measure current, voltage, resistance, and charge with one instrument, supporting a wide variety of semiconductor and materials research applications. 

prod_image
  • DC voltage

    1000 V

  • Minimum current measurement resolution

    0.01 fA

  • Maximum measurable resistance

    10 PΩ

  • Battery options

    Yes, Available

  • Charge measurement

    Available

Frequently asked questions