Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight PM1-class handheld power meter includes the V3500A
Keysight PM1-class handheld power meter includes the V3500A handheld power meter which is a compact, portable device that delivers lab-quality RF measurements in both field and lab settings. With up to ±0.21 dB accuracy, broad frequency coverage, and a built-in sensor, it offers reliable, convenient testing without extra equipment. It self-calibrates, fits in your pocket, and supports flexible power options including battery, AC-to-DC adapter, or USB. Request a quote or order the Keysight handheld power meter today.
Eliminate the need for a separate sensor module with a fully integrated power sensor, optimizing portability and ensuring faster setup and consistent measurements.
The internal lithium-ion battery delivers stable performance in varying conditions, ensuring reliable operation without external power.
Internal power reference ensures consistently high measurement accuracy and excludes the need to perform independent calibration before field use.
Impact-resistant casing, built to operate in non-ideal environments, protects it from drops or rough handling during transportation or onsite work.
Number of channels
1
Frequency range
10 MHz to 6 GHz
Dynamic range
-63 to +20 dBm
V3500A
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.
The V3500A Handheld RF Power Meter is a compact, portable instrument designed for accurate RF power measurements in both field and manufacturing environments. Offering absolute accuracy as good as ±0.21 dB, a wide frequency range of 10 MHz to 6 GHz, and a measurement range from -63 to +20 dBm, the V3500A is well-suited for a broad range of RF applications.
Its built-in power sensor eliminates the need to carry both a separate instrument and a sensor module. Truly portable, the V3500A fits easily into your hand or toolkit, with optional accessories such as a belt loop holster and a carrying case with a shoulder strap. For maximum flexibility, it can be powered by batteries, an AC-DC converter module, or via a USB connection to a computer.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A handheld power meter is a compact, portable instrument designed to measure RF and microwave power levels in the field or lab without requiring a separate power sensor module. These meters integrate the power measurement electronics, display, and controls into a rugged, battery-powered enclosure suitable for on-site testing, maintenance, and troubleshooting.
They typically support frequency ranges from a few MHz to several GHz and provide average power measurements over a specified dynamic range. Modern handheld meters often include features like frequency correction, internal power references, and data logging to enhance usability and accuracy in non-lab environments.
An integrated power sensor simplifies the test setup and improves portability by eliminating the need for external cabling and sensor modules. This all-in-one design offers several advantages:
Overall, integration reduces setup complexity and increases confidence in repeatable measurements.
An internal power reference provides a known, stable RF power level that can be used to verify or adjust the sensor’s accuracy on demand. By comparing the measured value against this built-in standard, the meter can:
This is especially valuable in field applications, where environmental conditions and physical handling can affect sensor performance over time. The internal reference ensures reliable, traceable measurements even outside the lab.