Battery Emulator

Emulate, profile, and optimize battery performance

Keysight BE3-class battery emulators include the E36731A Series, which accelerates accelerates battery-powered device development by enabling precise, repeatable, and safe battery emulation and analysis. This high-accuracy power supply and software suite let you emulate real battery behavior under dynamic load conditions without the unpredictability and safety risks of physical batteries. It supports in-depth power consumption analysis and validation, making it a critical tool for R&D teams developing devices like smartphones, wearables, and other battery-dependent electronics. Request a quote or order a Keysight battery emulator today.

Battery emulation

Simulate battery behavior with high precision to test devices under controlled, repeatable conditions, without the need for actual batteries.

Integrated battery profiler

Create a digital twin of a real battery, and then test under active device load conditions to get an accurate analysis of device battery usage.

Simulate battery aging effects

The cycling function automates the analysis of repeated charge and discharges on your system’s battery.

Built-in electronic load

Combines a power supply and electronic load in a single device, so you can test both power delivery electronics and the device they power in a single instrument. 

prod_image
  • Maximum power

    200 W

  • Maximum voltage per output

    30 V

  • Maximum current per output

    20 A

  • Number of outputs

    1

Typical configuration

Image of BE3-class Battery Emulator, with battery profiler software
BE3-class Battery Emulator, with battery profiler software
Model
E36731A
Maximum power
200 W
Maximum voltage
30
Maximum current
20 A
Measurement accuracy
9 mV
Noise and ripple
7
Output response time
0.05 ms
Up / down programming settling time
0.05 ms

Frequently asked questions