Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight NB1-class Essential benchtop DC power supplies include the EDU36311A.
Keysight NB1-class Essential benchtop DC power supplies include the EDU36311A, which is a triple-output power supply with a compact design. You can control and view its three independent outputs simultaneously with its 7-inch color display, which is ideal for teaching labs. With Keysight power supply control and automation software, you can easily connect, control, and capture measurements remotely. Request a quote or order a Keysight Essential benchtop DC power supply today.
Three independent channels enable engineers to power several circuits simultaneously.
Delivers precise, stable power with line and load regulation under 0.01% for voltage and 0.2% for current.
Overvoltage, overcurrent, and overtemperature protection ensure safety and reliability in your test lab.
A 7-inch color display with color-coded, user-friendly controls makes it easy for engineers to correlate on-screen readings with outputs.
Maximum power
90 W
Maximum current per output
5 A
Maximum voltage per output
30 V
Number of outputs
3
4-wire remote sense
No
Up / down programming settling time
80 ms
Arbitrary waveform generation
No
EDU36311A
A triple-output power supply with a large display with a compact footprint enables you to view all channels simultaneously.
The Keysight Smart Bench Essentials (SBE) Series is a set of four unique instruments with PathWave BenchVue application software to connect, control, and capture measurement data.
The EDU36311A triple-output power supply has a compact design to fit anywhere on your bench. Monitor all your outputs simultaneously from any angle with its 7-inch color display. Each output is independent — connect your outputs in a series for higher voltage, in parallel for additional current, or stack to provide 0 to ±30 V. A sequencing feature enables and disables outputs in a set pattern. You can now activate the control logic before applying power to the rest of your device.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A triple-output DC power supply provides three electrically isolated outputs, offering flexibility for a wide range of electronics testing and development applications. These outputs can be used in the following ways:
1. Connecting in series for higher voltage (up to 66V)
By connecting two or more outputs in series, you can increase the total voltage available for testing. This is useful when testing high-voltage circuits, such as power amplifiers, motor drives, and industrial control systems. For example, if each output provides up to 32V, you can connect two outputs in series to achieve up to 66V while maintaining precise voltage control and regulation.
Benefits:
2. Connecting in parallel for higher current (up to 7A)
When testing high-current devices, such as power-hungry embedded systems, RF amplifiers, and IoT devices, you can connect multiple outputs in parallel to increase the total available current. This is especially valuable for load testing, battery charging applications, and power-intensive circuits. For example, if each output provides up to 3A, two outputs in parallel can deliver up to 7A with precise current control.
Benefits:
3. Powering multiple circuits or devices simultaneously
Since all three outputs are independent and electrically isolated, you can use them to power multiple devices at the same time without interference. This is beneficial for mixed-signal testing, where you need to provide different voltage levels to digital, analog, and RF components.
Benefits:
To protect both the power supply and your devices, a DC power supply includes:
These are essential features in a DC power supply because they help safeguard both the device under test (DUT) and the power supply itself. Overvoltage protection ensures that the output voltage does not exceed a specified limit, which is critical for preventing damage to sensitive electronic components. Overcurrent protection limits the output current to a safe level, reducing the risk of overheating or destroying the DUT, especially in scenarios like short circuits or sudden load changes. Overtemperature protection prevents the internal components of the power supply from reaching unsafe temperature levels, which could lead to failure or permanent damage.
These built-in safeguards also enhance system reliability and reduce the risk of costly downtime by minimizing the likelihood of electrical faults. Additionally, they contribute to user safety by helping to prevent potential hazards such as electric shock or fire. Overall, these protections are vital for maintaining the safety, longevity, and dependable performance of both the power supply and the devices it supports.
A large color display on a DC power supply is an important feature for a teaching lab because it enhances visibility, clarity, and ease of use, especially in a learning environment where multiple students may be viewing the same instrument. The display makes it easier to read key parameters such as voltage, current, and power levels at a glance, which helps students quickly understand how the power supply is behaving.
Color coding can further aid comprehension by clearly distinguishing between active channels or highlighting warnings and protection statuses. This visual feedback helps reinforce concepts and reduce errors during experiments. Additionally, an intuitive graphical interface simplifies navigation and setup, making it easier for students, especially beginners, to operate the equipment confidently and focus on learning the underlying principles rather than troubleshooting instrument settings.