What are you looking for?
Save Up to 30% on Preconfigured MXR Bundles
Explore Good, Better, Best bundles on our MXR B-Series oscilloscopes and jump-start your next design.
Deeper Power Analysis, Made Easy
Quickly identify ripple, crosstalk, and EMI issues with Keysight’s low-noise, high-bandwidth MXR-Series oscilloscope, power analysis software, and probes.
Kick-start your design with the Keysight MXR Good, Better, Best value bundles — preconfigured with the most-used features and software. Simplify ordering and save up to 30% on a new MXR oscilloscope.
How to buy:
- Select your preferred eligible model.
- Click 'Configure and Buy.'
- Choose a preconfigured bundle.
- Click 'Add to Transaction.'
Not sure which model fits your needs? Request a quote to connect with a Keysight expert.
What's Included in the MXR B-Series Bundles
Bundle Component |
Good Bundle (MXRxxx-010)
|
Better Bundle (MXRxxx-020) |
Best Bundle (MXRxxx-030) |
MXR oscilloscopes, ≥1 GHz | X | X | X |
16 digital channels | X | X | X |
Low-speed protocol bundle (D9010LSSP) | X | X | X |
400 Mpts/ch memory upgrade |
| X | X |
1.6 Gpts combined flexible memory |
|
| X |
1 TB removable SSD |
|
| X |
RTSA (160 MHz) and DDC (2 GHz) |
|
| X |
Savings | 20% | 25% | 30% |
Select the Model That Is Right for You
MXR B-Series Highlights
The Keysight Infiniium MXR B-Series delivers faster, more accurate testing with ultra-low noise, hardware-accelerated analysis, and 8-in-1 instrument integration — helping design faster and smarter.
- Up to 70% faster jitter analysis, 65% faster power integrity, and 45% faster FFTs (versus MXR A models)
- Bandwidth: 500 MHz to 6 GHz (4 or 8 channels)
- High accuracy: ENOB up to 9.0, noise floor down to 43 µV
- 8-in-1 instrument integration: osillcope, logic analyzer, protocol analyzer, DVM, counter, real-time spectrum analyzer,
frequency response analyzer, and waveform generator - 15.6-inch full HD display, extendable to a second monitor
- Fully upgradeable with dozens of options to boost speed, ease, and accuracy
Key Specifications
Bandwidth
0.5 – 6 GHz
Analog Channels
4 or 8, upgradeable
Sampling Rate
16 GSa/s
Standard Memory
200 Mpts/ch
Waveform Update Rate
>200,000 wfms/sec
Want to see more specifications?
Learn More About This Offer
Don't miss on savings of up to 30% when you purchase a new MXR oscilloscope.
Want help or have questions?