Available Date: January 2010
System Requirements: SJ50 Series 2, SJ50 Series 3 and sj5000
Operating System: Windows® XP Professional
Software Requirements: 4.12.05

In our efforts to continually improve your experience, we are releasing the 4.12.05.03 software update. The Medalist AOI 4.12.05.03 software update contains a series of changes to the AOI software which improve the performance and stability of your system.

Please note, this is a not a complete software installation. Your AOI system must already have the 4.12.05 software installed prior to installing this patch.

Kindly refer to the Release Note for bug fixes and installation procedure.

Download Instructions: To download this patch, you need to have a valid login account.

Note: Windows XP is a U.S. registered trademark of Microsoft Corporation.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2010-01-31 4.12.05.03 The Keysight SJ 4.12.05.03 software patch contains new features and corrects issues on test development and test execution. Install this patch on your AOI system running on Windows XP operating system.
릴리스 날짜 버젼
2010-01-31 4.12.05.03
Version Description
The Keysight SJ 4.12.05.03 software patch contains new features and corrects issues on test development and test execution. Install this patch on your AOI system running on Windows XP operating system.

다운로드 방법

  • See Above

설치 방법

  • See Documentation

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows XP

선결 조건

  • See Above

지원되는 계측기

  • SJ50, SJ5000
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE