검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
5517A Laser Head
The Keysight 5517A is used primarily in VME and PC-based systems where the velocity of motion is slower such as machine tool applications.
주요 사양
Beam height (mm)
55.1
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
411
Output Power Higher Power Option Available �w:CX_Number
> 180
Reference frequency (MHz)
1.5 to 2.0
Warm-up time* if fan is connect to vent body (min)
< 10
Beam height (mm)
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
Output Power Higher Power Option Available �w:CX_Number
Reference frequency (MHz)
Warm-up time* if fan is connect to vent body (min)
55.1
411
> 180
1.5 to 2.0
< 10
더 보기
Beam height (mm):
55.1
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used:
411
Output Power Higher Power Option Available �w:CX_Number:
> 180
Reference frequency (MHz):
1.5 to 2.0
Warm-up time* if fan is connect to vent body (min):
< 10
Interested in a 5517A?
Extend the capabilities for your Laser Head
Featured Resources for 5517A Laser Head
Want help or have questions?