Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
85065A
The 85065A precision calibration kit is used to calibrate vector network analyzers with 0.5 mm test ports to achive accurate S-parameter measurements from DC to 250 GHz. It contains 8 male standards and 8 female standards each. Includes 6 offset shorts, an open and load.
The Keysight 85065A is a 0.5 mm calibration kit designed for vector network analyzer systems operating over the frequency range of DC to 250 GHz. The open, short, and load standards in this kit are optimized to provide accurate calibrations over the specified frequency range. Three adapters (male-male, male-female and female-female) and torque wrenches for the 0.5 mm connector are also included in this kit.
U9361M
U9361M RCal Receiver Calibrator shifts the reference plane to your DUT for magnitude and phase corrections up to 110 GHz.
The U9361F RCal receiver calibrator module efficiently increases the accuracy and value of your signal analyzer. It consists of connector-specific calibration standards to detect and correct systematic errors. RCal can correct system path losses and frequency response to accurately measure transmitter characteristics at the output of the device under test.
Seamlessly move the reference plane to the output of the DUT with an easy-to-use, simple command structure. RCal can transfer absolute power accuracy and generate IF flatness corrections (complex magnitude and phase), up to 5 GHz IF bandwidths, and a frequency range up to 110 GHz.
U9361F
U9361F RCal Receiver Calibrator shifts the reference plane to your DUT for magnitude and phase corrections up to 50 GHz.
The U9361F RCal receiver calibrator module efficiently increases the accuracy and value of your signal analyzer. It consists of connector-specific calibration standards to detect and correct systematic errors. RCal can correct system path losses and frequency response to accurately measure transmitter characteristics at the output of the device under test.
Seamlessly move the reference plane to the output of the DUT with an easy-to-use, simple command structure. RCal can transfer absolute power accuracy and generate IF flatness corrections (complex magnitude and phase), up to 5 GHz IF bandwidths, and a frequency range up to 50 GHz.
85518A
85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.
The 85518A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with male-male connectors. During the "thru" part of the calibration, the 85518A through can be used.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
85519A
85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.
The 85519A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with female-female connectors. During the "thru" part of the calibration, the 85519A through can be used.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
N2125A
Factory-quality vertical frame adjustment for 1 mm UXR, performed under site-specific environmental conditions
The Infiniium UXR-Series is the first real-time oscilloscope to offer an optional self-optimization module – capable of performing the frame adjustments to align internal correction constants under site environmental conditions. Optimization modules are available for all UXR-Series bulkhead connector types and supported bandwidths.
A full factory certified calibration consists of frame calibration adjustments, and subsequent testing and performance verification to ensure the oscilloscope is performing to its documented specifications. The optimization module performs only the factory-quality frame adjustment calibration steps. Additional instruments and components are necessary to perform the required horizontal adjustments and vertical performance verification procedures to achieve a full self-verified calibration. If an accredited certified calibration certificate is required, the UXR must be returned to a qualified Keysight service center.
N2126A
Factory-quality vertical frame adjustment for 1.85 mm UXR, performed under site-specific environmental conditions
The Infiniium UXR-Series is the first real-time oscilloscope to offer an optional self-optimization module – capable of performing the frame adjustments to align internal correction constants under site environmental conditions. Optimization modules are available for all UXR-Series bulkhead connector types and supported bandwidths.
A full factory certified calibration consists of frame calibration adjustments, and subsequent testing and performance verification to ensure the oscilloscope is performing to its documented specifications. The optimization module performs only the factory-quality frame adjustment calibration steps. Additional instruments and components are necessary to perform the required horizontal adjustments and vertical performance verification procedures to achieve a full self-verified calibration. If an accredited certified calibration certificate is required, the UXR must be returned to a qualified Keysight service center.
N2127A
Factory-quality vertical frame adjustment for 3.5 mm UXR, performed under site-specific environmental conditions
The Infiniium UXR-Series is the first real-time oscilloscope to offer an optional self-optimization module – capable of performing the frame adjustments to align internal correction constants under site environmental conditions. Optimization modules are available for all UXR-Series bulkhead connector types and supported bandwidths.
A full factory certified calibration consists of frame calibration adjustments, and subsequent testing and performance verification to ensure the oscilloscope is performing to its documented specifications. The optimization module performs only the factory-quality frame adjustment calibration steps. Additional instruments and components are necessary to perform the required horizontal adjustments and vertical performance verification procedures to achieve a full self-verified calibration. If an accredited certified calibration certificate is required, the UXR must be returned to a qualified Keysight service center.
85058G
Keysight’s 85058G 1.85 mm data-based mechanical calibration kit calibrates the measurement setups using Keysight’s vector network analyzer for the devices under test with 1.85 mm connectors. The 85058G uses new data-based models and Option CDA provides better directivity performance than traditional mechanical calibration using polynomial models.
Option CDA provides characterized data specific to the serial number of the calibration kit to
Designed exclusively for Keysight's vector network analyzers
85056G
Keysight’s 85056G 2.4 mm data-based mechanical calibration kit calibrates the measurement setups using Keysight’s vector network analyzer for the devices under test with 2.4 mm connectors. The 85056G uses new data-based models and Option CDA provides better directivity performance than traditional mechanical calibration using polynomial models.
Option CDA provides characterized data specific to the serial number of the calibration kit to
Designed exclusively for Keysight's vector network analyzers
85055G
Keysight’s 85055G 2.92 mm data-based mechanical calibration kit calibrates the measurement setups using Keysight’s vector network analyzer for the devices under test with 2.92 mm connectors. The 85052G uses new data-based models and Option CDA provides better directivity performance than traditional mechanical calibration using polynomial models.
Option CDA provides characterized data specific to the serial number of the calibration kit to
Designed exclusively for Keysight's vector network analyzers
85054G
Keysight’s 85054G Type-N data-based mechanical calibration kit calibrates the measurement setups using Keysight’s vector network analyzer for the devices under test with Type-N connectors. The 85054G uses new data-based models and Option CDA provides better directivity performance than traditional mechanical calibration using polynomial models.
Option CDA provides characterized data specific to the serial number of the calibration kit to
Designed exclusively for Keysight's vector network analyzers