Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Bias Networks
- 11590B Bias Network, 100 MHz to 12.4 GHz
11590B Bias Network, 100 MHz to 12.4 GHz
Quickly supply DC bias to the center conductor coaxial connector for your device
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- frequency range from 100 MHz to 12.4 GHz
- insertion loss (dB) at 0.8, 1.2, 12.4 to 18 GHz
- connectors with RF input
Use the Keysight 11590B broadband high power bias network in a wide variety of applications for test and measurement requirements in laboratory and production environments. The 11590B supplies DC bias to the center conductor of the coaxial connector for your device while blocking the DC to the RF port.
Interested in a 11590B?
Featured Resources for 11590B Bias Network, 100 MHz to 12.4 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility