What are you looking for?
E3646A 60 W Dual Output Power Supply
8 V, 3 A, or 20 V, 1.5 A
60W Dual Output Power Supply, Two 8V, 3A or 20V, 1.5A
Starting from
The E3646A 60 W dual output bench power supply offers dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.
Highlights
Output ratings (0°C to 40°C) two outputs
- Range 1: 0 to 8 V / 3 A
- Range 2: 0 to 20 V / 1.5 A
Programming accuracy (25 °C ± 5 °C), ± (% output plus offset)
- Voltage: < 0.05% + 10 mV (< 0.1% + 25 mV for output two of Keysight E3646A, E3647A, E3648A, E3649A)
- Current: < 0.2% + 10 mA
Ripple and noise 20 Hz to 20 MHz
- Normal mode voltage: < 5 mVpp / 0.5 mVrms
- Normal mode current: < 4 mArms
Readback accuracy (25 °C ± 5 °C), ± (% output plus offset)
- Voltage: < 0.05% + 5 mV (< 0.1% + 25 mV for output two of E3646A, E3647A, E3648A, E3649A)
- Current: < 0.15% + 5 mA (< 0.15% + 10 mA for output two of E3646A, E3647A, E3648A, E3649A)
The E3646A 60 W dual output bench power supply offers dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs — easily automate tests with GPIB or RS232.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?