Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NL1-class benchtop DC electronic loads include the EL30000 Series Bench Electronic Loads.
Keysight NL1-class benchtop DC electronic loads include the EL30000 Series Bench Electronic Loads. They are designed for fast, accurate, and reliable testing of power devices. With a compact design and intuitive display, they offer precise control of voltage, current, and power to simulate real-world conditions. Built-in features, multiple test modes, and an oscilloscope-like view — plus high-accuracy measurements (±0.04%) — enable detailed analysis of device performance. Select the right model based on power, current, voltage, and input channels to test power supplies, batteries, LED drivers, and other components. Choose one of our popular configurations or configure one specific to your application.
Simulate real-world operating conditions with four test modes: constant voltage (CV), constant current (CC), constant resistance (CR), and constant power (CP).
Built-in waveform viewer that provides real-time oscilloscope-like visualization of voltage, current, and power signals directly on the screen.
Features a high-resolution 4.3-inch color touchscreen that enables quick navigation, easy parameter entry, and real-time data visualization.
A built-in web server and control software enable remote operation, test sequencing, data logging, and easy integration into automated test systems.
Input current
40 A to 60 A
Maximum power
250 W to 600 W
Number of inputs
1 to 2
Input voltage
150 V
EL33133A
The Keysight EL33133A bench DC electronic load provides a single input and a built-in data logger. Provide static or dynamic load test up to 40 A and 150 V. Display results in a meter view or over time using the built-in data logger.
0-150 V, 0-40 A, 250W
Constant Current, Constant Voltage, Constant Resistance, Constant Power
Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.
EL34143A
The Keysight EL34143A bench DC electronic load with a built-in data logger offers multiple views of test results providing confidence in your products.
0-150 V, 0-60 A, 350W
Constant Current, Constant Voltage, Constant Resistance, Constant Power
Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.
EL34243A
The Keysight EL34243A bench DC electronic load with dual inputs and a built-in data logger, provides multiple views of test results provide confidence in your results. Parallel the two isolated and independent inputs to test up to 120A and 600W.
Constant Current, Constant Voltage, Constant Resistance, Constant Power
Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A benchtop DC electronic load is a type of electronic load designed for use on a workbench or desktop. It's typically a compact and self-contained unit that provides a variety of functions for testing and characterizing DC power sources. Benchtop loads are often designed with user-friendly interfaces, making them easy to set up and operate. They may have features like digital displays, intuitive menus, and remote control capabilities.
Benchtop loads are ideal for general-purpose testing, lower power applications, and situations where portability and cost-effectiveness are important. Benchtop DC electronic loads are compact and contained, measure a lower power range, and are designed for ease of use.
Mainframe and modular electronic loads are generally best suited for high-power testing, complex test setups, and applications requiring flexibility and scalability. They consist of a mainframe chassis that houses multiple load modules.
Ultimately, consider your power requirements, testing needs, budget, and desired features when selecting a DC electronic load.
Like other DC electronic loads, benchtop models offer a range of features, including:
Benchtop DC electronic loads are used in a variety of DC power applications, such as: