Essential oscilloscope family

Enhanced capabilities in entry-level oscilloscopes

Configure a Keysight Essential oscilloscope to meet your needs — where even the most affordable XR1-class integrates six instruments in one and provides auto-measurement capabilities. The XR3-class includes a 14-bit ADC with four times the resolution and half the noise floor of other general-purpose oscilloscopes. Keysight Essential oscilloscopes feature automated test software for mask testing, fast Fourier transform (FFT), and protocol triggering and decoding, plus histograms and Bode plots. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.

6 instruments in 1

Keysight Essential oscilloscopes integrate an oscilloscope, wavegen, protocol analyzer, digital voltmeter, frequency counter, and frequency response analyzer in one instrument.

Serial bus analysis

Supports triggering and decoding on common serial buses like I2C, UART / RS232, SPI, CAN, and LIN, ensuring accurate signal analysis and efficient troubleshooting across multiple protocols.

 

Automated measurement

Preprogrammed features you need to capture key parameters like frequency, amplitude, and rise time, without needing to manually configure measurements.

 

Compact and portable 

Compact, lightweight Essential oscilloscopes enable you to take your testing with you and move your measurements to wherever you need.

 
prod_image
  • Maximum bandwidth

    70 MHz to 1 GHz

  • Analog channels

    2 to 4

  • Digital channels

    0 to 16

  • Maximum sample rate

    2 GSa/s to 5 GSa/s

  • Maximum memory depth

    1 Mpts to 100 Mpts

  • Display size

    7 inch to 10.1 inch

  • ADC resolution

    8 bits to 14 bits

  • Brands included

    HD3 Series, 1000 Series, 2000 Series, 3000 Series

Frequently asked questions