Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Essential oscilloscopes come in three classes. The XR1-class includes InfiniiVision 1000- and 2000-series, XR2 includes 3000-series, and XR3 includes HD3.
Configure a Keysight Essential oscilloscope to meet your needs — where even the most affordable XR1-class integrates six instruments in one and provides auto-measurement capabilities. The XR3-class includes a 14-bit ADC with four times the resolution and half the noise floor of other general-purpose oscilloscopes. Keysight Essential oscilloscopes feature automated test software for mask testing, fast Fourier transform (FFT), and protocol triggering and decoding, plus histograms and Bode plots. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Keysight Essential oscilloscopes integrate an oscilloscope, wavegen, protocol analyzer, digital voltmeter, frequency counter, and frequency response analyzer in one instrument.
Supports triggering and decoding on common serial buses like I2C, UART / RS232, SPI, CAN, and LIN, ensuring accurate signal analysis and efficient troubleshooting across multiple protocols.
Preprogrammed features you need to capture key parameters like frequency, amplitude, and rise time, without needing to manually configure measurements.
Compact, lightweight Essential oscilloscopes enable you to take your testing with you and move your measurements to wherever you need.
Maximum bandwidth
70 MHz to 1 GHz
Analog channels
2 to 4
Digital channels
0 to 16
Maximum sample rate
2 GSa/s to 5 GSa/s
Maximum memory depth
1 Mpts to 100 Mpts
Display size
7 inch to 10.1 inch
ADC resolution
8 bits to 14 bits
Brands included
HD3 Series, 1000 Series, 2000 Series, 3000 Series
DSOX1202G
The DSOX1202G oscilloscope provides 70, 100, or 200 MHz of bandwidth on 2 analog channels, and waveform generator
What's included:
HD304MSO
The HD304MSO oscilloscope provides a 14 bit ADC, 4 analog channels, 100 Mpts memory, 1,300,000 wfms/sec update rate, and a 10.1-in capacitive touch screen.
What's included:
Bringing your next product innovation to market requires modern test tools you can trust. Keysight Smart Bench Essentials Plus is an elevated set of everyday instruments — power supply, waveform generator, digital multimeter, and HD3 oscilloscope — equipped with proven pro-level measurement technologies that deliver precision and reliability. Unlike other general-purpose test instruments, Smart Bench Essentials Plus consistently meets and exceeds industry and safety standards so you can safeguard the integrity of your products. Now you can own measurement confidence that goes beyond basic.
MSOX3104G
The MSOX3104G 1 GHz oscilloscope provides 4 analog plus 16 digital channels, 4 Mpts memory, 1,000,000 waveforms/sec update rate, zone touch trigger with an 8.5-in capacitive touch screen, and standard embedded software with waveform and measurement histograms.
What's included:
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Modern oscilloscopes include features like automated measurements, Fast Fourier Transform (FFT) analysis, and triggering options. These features enhance the oscilloscope's functionality, making it a powerful tool for a wide range of applications. Below are some details about these oscilloscope features:
Automated measurements
Automatically measure various parameters of a waveform, such as frequency, amplitude, rise time, fall time, and more. This feature speeds up analysis of common parameters and reduces the potential for human error in manual measurements.
Fast Fourier transform (FFT)
FFT analysis allows the oscilloscope to convert time-domain signals into their frequency-domain components. This is particularly useful for identifying the frequency content of a signal, diagnosing issues like noise and harmonics, and performing spectral analysis.
Triggering options
Triggering allows users to capture specific events within a signal. Triggers can be set based on conditions like pulse width, logic patterns, runt pulses, and more. This helps in isolating and analyzing complex signal behaviors.
The waveform update rate of an oscilloscope refers to the frequency that it refreshes or captures new waveform data and displays it on the screen. A high waveform update rate is especially important when analyzing dynamic or rapidly changing signals like those from transient events, glitches, or intermittent signals. If the waveform update rate is not fast enough, the oscilloscope may fail to capture these signals, missing valuable information and leading to inaccurate analysis.
The waveform update rate is also important for real-time monitoring of signals in applications like embedded systems development with complex interactions between analog and digital components, power electronics and power supplies that have high-frequency switching and transient behavior, and consumer electronics to validate the performance of devices during development and production.
The analog-to-digital converter (ADC) is a critical component in an oscilloscope. It determines the oscilloscope’s accuracy, precision, and performance in capturing and analyzing signals. The number of bits that the ADC has, or bit depth, determines the oscilloscope’s vertical resolution, which depicts how small of a change in voltage can be accurately represented. The core function of the ADC is to sample an analog signal like a voltage waveform and convert it into a series of digital values that the oscilloscopes central processing unit (CPU) understands. The oscilloscope’s ADC samples the analog signal at discrete time intervals, converts them into digital samples, and then reconstructs a visual representation of the waveform on the display.
The resolution of the ADC or bit depth determines how precisely the oscilloscope can differentiate between different voltage levels in the signal. For example, an 8-bit ADC divides the signal's amplitude range into 256 levels, whereas a 14-bit ADC can represent a signal with 16,384 discrete voltage levels. This finer resolution is especially useful in high-precision applications like aerospace and defense radar, sonar, and telemetry systems, power electronic DC to DC converters and switch-mode power supplies, or medical applications like magnetic resonance imaging (MRI) or computed tomography (CT) scans.