What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Y1131A Verification and Diagnostic Software
Together with the test fixture options, this allows the user to test the functionality and relay contact resistance of 34921A, 34922A, 34923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34937A, & 34938A switch modules.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2014-06-01 | 2.2 | Increased the resistance limit on 34921A, 34922A, 34931A, and 34932A modules with serial number MY52490001/ SG52490001 and above. |
Release Date | Version |
---|---|
2014-06-01 | 2.2 |
Version Description |
---|
Increased the resistance limit on 34921A, 34922A, 34931A, and 34932A modules with serial number MY52490001/ SG52490001 and above. |
How to Download
- Click the Download button
- Select Save
- Save .zip file to PC
How to Install
- Uninstall any previous versions
- Open Y1131A_software.zip file
- Run setup.exe
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 2000
- Windows NT
Prerequisites
Optional Test Fixtures required for modules. See Documentation included in download.
Supported Instruments
- Use with Y1131A to test 34980A modules: 34921A, 34922A, 34923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34937A, 34938A.
No previous versions available
SHOW MORE