Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
B1505A Power Device Analyzer / Curve Tracer is a single box solution for power device evaluation from sub-pA to 10 kV & 1500 A. Precise measurement capabilities with 10 µs pulse and µΩ on-resistance measurements.
Maximum output current
2 A DC / 40 A pulse
Minimum current measurement resolution
10 fA
Number of channels
10
Find out what's included and explore available upgrade options from Keysight.
The Keysight B1505A Power Device Analyzer / Curve Tracer is the only single-box solution available with the capability to characterize high-power devices from the sub-picoamp level up to 10 kV and 1500 A. These capabilities allow the evaluation of novel new devices such as IGBT and materials such as GaN and SiC. The B1505A supports a variety of modules: high voltage SMU (HVSMU), high current SMU (HCSMU), ultra-high current (UHC) module, ultra-high voltage (UHV) module, and high voltage medium current (HVMC) module. The B1505A also supports high-power SMU (1 A/200 V), medium-power SMU (100 mA/100 V) ,medium-current SMU (1 A/30V pulsed, 100 mA/30V DC), and a multi-frequency capacitance measurement unit (1 kHz – 5 MHz). Its ten-slot modular mainframe allows you to configure the B1505A to suit your measurement needs.
It can also perform fully automated capacitance measurements such as Ciss, Coss, and Crss at high voltage biases (up to 3000 V), gate charge, another important parameter for the high frequency switching converter era, can be evaluated easily. Automatic thermal characterization from -50 ℃ to +250 ℃ is also supported.
The B1505A software environment is based on Microsoft® Windows® 10 operating system and allows users to check device characteristics and detect device faults with the convenience of a curve tracer. Just like a conventional curve tracer, the B1505A supports rotary knob control variable-sweep capabilities. This allows real-time evaluation of parameters such as breakdown voltage. Also supported is “Oscilloscope View” which visually assists the operator in optimizing voltage and current being applied to the device. The measurement setup information and data are automatically stored on the B1505A's built-in hard disk drive. They may also be copied to USB memory sticks and other portable storage devices. Measurement data may be easily copied into engineering reports with the device measurement summary.
A robust test fixture solution is important to ensure operator safety, (due to the generated high voltage and current) as well as to support the wide variety of power device package types. A previous conventional curve tracer limitation was that some power devices could not be evaluated due to their size and it was sometimes necessary to jury-rig an adapter in order to test the device. However, the B1505A's test fixture can accept a wide variety of devices, such as power MOSFETs, diodes, IGBTs etc. regardless of their size or shape. This is achieved via a large test fixture adapter with customizable test fixture modules. In addition, the test fixture's built-in interlock mechanism ensures that high voltages and currents can be safely applied to the test devices.
Keysight can provide a conversion kit that allows existing B1500A users to convert their B1500A mainframe to a B1505A mainframe. This allows current B1500A users to expand the voltage and current measurement capabilities of their existing instrument at a lower cost.
| Measurement Resources | Required Module/Expander | Required Slots | Maximum Configuration | Main Specification |
| High Power SMU (HPSMU) | B1510A HPSMU | 2 | 4 | Up to 200 V, 1 A force. 10 fA current resolution |
| Medium Power SMU (MPSMU) | B1511B MPSMU | 1 | 10 | Up to 100 V, 100 mA force, 10 fA current resolution |
| High Current SMU (HCSMU) | B1512A HCSMU | 2 | 2 | 20 A/20 V (Pulsed); 1 A/40 V (DC) *1 |
| High Voltage SMU (HVSMU) | B1513C HVSMU | 2 | 5 | 1500 V/8 mA; 3000 V/4 mA; (Pulsed & DC) |
| Medium Current SMU (MCSMU) | B1514A MCSMU | 1 | 6 | 1 A/30 V (Pulsed); 100 mA/30 V (DC) |
| Multi-Frequency Capacitance Measurement Unit (MFCMU) | B1520A MFCMU | 1 | 1 | 1 kHz to 5 MHz. 0 to ±25 V, using MFCMU internal DC bias 0 to ±3000 V , using HVSMU and high voltage bias-tee |
| High Voltage Medium Current Unit (HVMCU) | N1266A HVSMU current expander, B1513B HVSMU and two B1514A MCSMU/B1512A HCSMU | 4 - 6 | 1 | ±1500 V / 2.5 A (Pulsed), ±2200 V/ 1.1 A (Pulsed) |
| Ultra-High Current Unit (UHCU) | N1265A ultra-high current expander/fixture and two B1514A MCSMU/B1512A HCSMU | 2 - 4 | 1 | 1500 A/ 60 V (Pulsed), 22.5 kW peak power, ±500 A / 60 V (Pulsed), 7.5 kW peak power |
| Ultra-High Voltage Unit (UHVU) | N1268A ultra-high voltage expander and two B1514A MCSMU or a combination of a B1512A HCSMU and a B1514A MCSMU | 2 - 3 | 1 | 10 kV/10 mA (DC), 10 kV/ 20 mA (Pulsed) |
*1. The current ranges can be increased to 40 A/20 V (pulsed) and 2 A/40 V (DC) using two HCSMUs with the Dual HCSMU combination adapter.
Microsoft and Windows are U.S. registered trademarks of Microsoft Corp.
For more information about Current-Voltage Analyzer, please visit Precision Current-Voltage Analyzer.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.