- Home
- Products and Services
- Accessories
- Testmobile Carts and Accessories
- 35181HZ Testmobile Printer/Plotter Stand
35181HZ Testmobile Printer/Plotter Stand
Mount a printer or plotter tray on top of a system or instrument with this easy-to-install stand
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Mount a printer or plotter tray on top of a system or instrument with this easy-to-install stand
HIGHLIGHTS
The Keysight 35181HZ testmobile printer/plotter stand allows for a printer or plotter to be mounted onto the top of a system or instrument cart. The Testmobile cart is not included and must be ordered separately (1180BZ or 1181BZ).
The 35181HZ is compatible with the Keysight 1181BZ testmobile.
- Provides a 533 mm (21 in) wide and 381 mm (15 in) deep space to hold up to a 11.34 kg (25 lb) printer or plotter
- Can be mounted at a height of either 305 mm (12 in) or 381 mm (15 in) for optimum height requirements
- All mounting hardware included
- Material: Cold-rolled steel
- Weight: 8.16 kg (18 lbs)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility