Choose a country or area to see content specific to your location
Data Sheets
Conveniently mount a printer or plotter on top of a system or instrument testmobile
The Keysight Technologies, Inc. 3511H testmobile printer/plotter stand allows for a printer or plotter to be mounted onto the top of a system or instrument cart.
Features
- Provides a 533 mm (21 in) wide and 381 mm (15 in) deep space to hold up to an 11.34 kg (25 lbs) printer or plotter
- Can be mounted at a height of either 305 mm (12 in) or 381 mm (15 in) for optimum height requirements
- Attractive quartz gray color
- All mounting hardware included
Specifications
-Material: Cold-rolled steel
-Weight: 8.16 kg (18 lbs)
-Color: Quartz gray
-Length: 533 mm (21 in)
-Height: Either 305 mm (12 in) or 381 mm (15 in)
-Width: 381 mm (15 in)
-Support weight: 11.34 kg (25 lbs)
Installation
Rotate and install the side panels for your optimum height requirements. Secure the top to the sides with the provided hardware.
Tools required for installation:
- Torx T15 screwdriver
What you get in the box
-Printer/plotter tray
-Vertical side supports
-Torx T15 screwdriver
-Installation instructions
What changed
Replaces: 35181A
- Color changed from parchment white to quartz gray
Compatibility
The 35181H can be used with the 1181B Keysight testmobile system cart
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.