Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision 3000A X-Series Oscilloscopes

Solve your measurement challenges faster with more oscilloscope capabilities 

  • 100 MHz to 1 GHz, DSO and MSO models
  • View time-correlated digital content with16 digital channels (MSO)
  • Modulate signals within the scope with WaveGen, built-in 20 MHz function generator (optional)
  • Quickly characterize signals with the built-in 3-digit voltmeter and 5-digit counter option
  • Decode serial busses faster with hardware-based serial analysis options for CAN, LIN, I²C, SPI, RS232 and more
  • Protect your investment with full upgradability

US$ 3,424 Starting Price*

Get more for your investment with 5-in-1 instrument integration

  • Class-leading oscilloscope
  • Logic analyzer (MSO) option adds 16 digital channels
  • Serial protocol analyzer options add triggering and analysis capabilities for the widest range of serial buses
  • WaveGen function/arbitrary waveform generator option adds waveform generation capabilities within the scope
  • 3-Digit voltmeter option adds integrated characterization
  • Add any of these options at any time

Have confidence that you’re seeing your full signal

  • Increase the probability of capturing infrequent events with a waveform update rate of up to 1 million times per second
  • These are the only scopes in this class that maintain fast updates rates while using logic acquisition channels and/or serial bus decoding

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Waveform Update Rate Typical Price*
DSOX3012A Oscilloscope: 100 MHz, 2 Channels
100 MHz 2 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 3,424
MSOX3012A Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels
100 MHz 2 + 16 4 Mpts 4 GSa/s n/a US$ 4,957
DSOX3014A Oscilloscope: 100 MHz, 4 Channels
100 MHz 4 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 4,078
MSOX3014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels
100 MHz 4 + 16 4 Mpts 4 GSa/s n/a US$ 5,611
DSOX3024A Oscilloscope: 200 MHz, 4 Channels
200 MHz 4 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 4,548
MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels
200 MHz 4 + 16 4 Mpts 4 GSa/s n/a US$ 6,082
DSOX3032A Oscilloscope: 350 MHz, 2 Channels
350 MHz 2 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 7,052
MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels
350 MHz 2 + 16 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 8,585
DSOX3034A Oscilloscope: 350 MHz, 4 Channels
350 MHz 4 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 8,483
MSOX3034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels
350 MHz 4 + 16 4 Mpts 4 GSa/s n/a US$ 10,015
DSOX3052A Oscilloscope: 500 MHz, 2 Channels
500 MHz 2 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 8,943
MSOX3052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels
500 MHz 2 + 16 4 Mpts 4 GSa/s n/a US$ 10,455
DSOX3054A Oscilloscope: 500 MHz, 4 Channels
500 MHz 4 4 Mpts 4 GSa/s 1,000,000 wfms/s US$ 11,446
MSOX3054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels
500 MHz 4 + 16 4 Mpts 4 GSa/s n/a US$ 12,980
DSOX3102A Oscilloscope: 1 GHz, 2 Analog Channels
1 GHz 2 4 Mpts 5 GSa/s 1,000,000 wfms/s US$ 10,731
MSOX3102A Mixed Signal Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels
1 GHz 2 + 16 4 Mpts 5 GSa/s n/a US$ 12,264
DSOX3104A Oscilloscope: 1 GHz, 4 Analog Channels
1 GHz 4 4 Mpts 5 GSa/s 1,000,000 wfms/s US$ 14,206
MSOX3104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels
1 GHz 4 + 16 4 Mpts 5 GSa/s n/a US$ 15,739

Software for this Series

 3000A X-Series Oscilloscope Software
3000A X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Hardware-based trigger and decode of low speed serial buses like I²C, SPI, RS232, and CAN
  • First hardware based mask/limit testing
  • Integrated automated power analysis
  • BenchVue software makes it simple to connect and record results

Accessories for this Series

 3000A X-Series Oscilloscope Probes
3000A X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 3000A X-Series Oscilloscope Accessories
3000A X-Series Oscilloscope Accessories
  • LAN and GPIB modules
  • Carrying case
  • Rackmount kit

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.