Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XG7-class Pro vector signal generators include the VXG Series.
Keysight XG7-class Pro vector signal generators include the VXG Series. Pro vector signal generators extend frequency support up to 54 GHz, or 110 GHz with a frequency extender, and bandwidth up to 2.5 GHz while supporting direct digital synthesis, embedded software, and other key features of our Expert models. Additional capabilities include channel bonding, providing up to 10 GHz bandwidth per instrument, real-time fading including custom fading models with signal generation software, and eight virtual signal generators per RF channel or 32 emulated transmitters in a single unit. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Covers all 5G NR frequency bands and V- / W-bands up to 54 GHz, or 110 GHz with a frequency extender, with up to 2.5 GHz modulation bandwidth per channel.
Simplifies MIMO and beamforming tests with up to 4 synchronized and phase-coherent channels in one instrument, plus eight virtual emulators per channel with high dynamic range.
Real-time signal creation for 5G and LTE uplink and GNSS, plus MIMO real- time fading for all 3GPP 5G NR base station conformance testing.
Proprietary custom ASICs and DDS technology provide the lowest phase noise, down to -148 dBc/Hz, with extremely fine frequency tuning resolution.
Maximum frequency
54 GHz
Maximum modulation bandwidth
2.5 GHz
Number of outputs
1 to 4
Phase noise @1 GHz (20 kHz offset)
-148 dBc/Hz
Output power @1 GHz
20 dBm
Harmonics @ 1 GHz
-55 dBc
Frequency switching speed
3000 µs
M9484C
M9484C VXG 是業界首款雙通道向量信號產生器,可產生高達 54 GHz 的信號,每通道具有 2.5 GHz 的調變頻寬。 VXG 向量信號產生器透過高度整合、經校驗且同步的解決方案,協助您推動 5G 和衛星通訊等無線技術的發展。
工程師在設計 5G 和衛星通訊系統時,需要在非常小的設計邊限和緊迫的時程內,應對複雜的調變並且遵循最嚴格的標準。 他們面臨著一系列全新的設計和測試挑戰,包括更寬的頻寬、更高的頻率,以及更高的系統複雜度。 Keysight M9484C VXG 是業界首款向量訊號產生器,在單一儀器中提供高達 54 GHz 的頻率範圍和 2.5 GHz 的調變頻寬,如與 V3080A 擴頻器搭配使用,頻率範圍可提升至 110 GHz,同時提供 5 GHz 通道綁定功能,助您實現下一個突破。
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The Pro+ signal generator offers eight virtual signal generators (multiple IQ paths to RF), enabling you to emulate up to eight signals simultaneously using one channel. This feature is particularly advantageous in receiver design and testing applications, where the current method often requires RF combining multiple signal generators due to dynamic range limitations. The 8 virtual signal generators can simplify device characterization when multi-carrier or multi-radio access technology signals are necessary.
Fading refers to the change in a signal's attenuation caused by various factors, including geographic position, time, and frequency. Fading, also known as channel simulation, enables users to apply degradations to signals to simulate real-world conditions. Real-world causes of fading include multipath propagation (where the signal reflects off various obstacles along its path), multipath fading, and environmental factors such as weather (like rain) and obstacles that affect signal propagation.
Obstacles surrounding the transmitter and receiver create multiple paths for the transmitted signal to travel. The receiver sees a summation of multiple copies of the transmitted signal that have traveled different paths. On the journey from source to receiver, each received signal will arrive with differences in attenuation, delay, and phase shift, which may result in constructive or destructive interference.
RF channel bonding is a technique used in wireless communication systems to combine multiple RF channels into a single, wider channel to increase data throughput. This capability can help support applications such as generating wide-band QPSK and 5G NR waveforms.