Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Microwave Signal Generators (VXG)

Get higher confidence in your device’s performance – faster
  • Reduce system test complexity with the world’s first dual-channel 44 GHz vector microwave signal generator with 2 GHz modulation bandwidth in a single instrument
  • Overcome OTA system path loss challenges that mmW technology brings with the industry’s highest output power versus EVM and ACPR performance
  • Accelerate your product development cycle and gain greater confidence in 5G NR component characterization using PathWave Signal Generation

Unmatched power for 5G applications

  • Tackle the multitude of 3GPP conformance test configurations for receiver blocker and interference testing with two 44 GHz channels
  • Automatic channel response correction and s-parameter de-embedding improves measurement uncertainty and accuracy in wideband 5G carrier aggregation scenarios
  • PathWave Signal Generation software to accelerate your design and test workflow

Compare Products

Product Frequency Options Performance Level Form Factor RF Bandwidth Output Power @ 39 GHz Typical Price*
M9383B VXG-m Microwave Signal Generator, 1 MHz – 44 GHz
44 GHz ◆◆◆◆◆◆ Modular 2 GHz +21 dBm
M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz
14, 20, 31.8, 44 GHz ◆◆◆◆◆◆ Multi-touch 0.5, 1, or 2 GHz +21 dBm

Software for this Series

 PathWave Signal Generation
PathWave Signal Generation
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.