Benchtop capabilities with fast data throughput in a compact, high-density module.
High-channel density and high throughput for scalable data acquisition systems.
High-density mainframe solutions enable flexible scaling and performance customization for your application needs.
Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.
Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.
Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs.
Scalable controllers used in modular PXI and AXI systems.
No Filter available
M9800A PXIe VNA, 9 kHz to 4.5 GHz; full 2/4/6-port vector network analysis on a single PXI module.
M9800A PXIe VNA, 9 kHz to 4.5 GHz; full 2/4/6-port vector network analysis on a single PXI module.
The Keysight M9375A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9375A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9374A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9374A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9373A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9373A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9372A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9372A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9371A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
The Keysight M9371A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
Extend the VXT to the next level of excellence.
Extend the VXT to the next level of excellence.
M9393A is the realization of Keysight's microwave measurement expertise in modular form, which you can tailor to fit your specific requirements.
M9393A is the realization of Keysight's microwave measurement expertise in modular form, which you can tailor to fit your specific requirements.
M9290A CXA-m PXIe Signal Analyzer offers performance up to 26.5 GHz. Swept and FFT modes help identify spurious signals and harmonics.
M9290A CXA-m PXIe Signal Analyzer offers performance up to 26.5 GHz. Swept and FFT modes help identify spurious signals and harmonics.
The M9195B PXI digital stimulus / response module offers flexible control of digital input/output or synchronized dynamic digital for IC design test environments.
The M9195B PXI digital stimulus / response module offers flexible control of digital input/output or synchronized dynamic digital for IC design test environments.
Purpose-built for rapid solution creation and faster manufacturing test of wireless components, power amplifiers, and RF front-end modules. It also provides built-in, real-time FPGA-accelerated measurements.
Purpose-built for rapid solution creation and faster manufacturing test of wireless components, power amplifiers, and RF front-end modules. It also provides built-in, real-time FPGA-accelerated measurements.
The M9188A is a PXI based Dynamic Digital to Analog Converter which has 16 simultaneous channels capable of supplying stimulus waveform signals at high voltages.
The M9188A is a PXI based Dynamic Digital to Analog Converter which has 16 simultaneous channels capable of supplying stimulus waveform signals at high voltages.