DS1101A

Inject Faults with Pinpoint Optical Precision

Laser fault injection systems enable security engineers to perform highly targeted optical fault attacks by delivering controlled laser pulses to specific regions of a semiconductor device. By precisely manipulating device behavior during security-critical operations, these platforms help uncover vulnerabilities, assess the effectiveness of implemented countermeasures, and validate the resilience of modern embedded systems against advanced fault injection attacks.

Unlike voltage or electromagnetic fault injection techniques, laser-based attacks provide exceptional spatial precision, allowing evaluators to focus on individual circuit regions or functional blocks within a device. This makes laser fault injection particularly valuable when analyzing secure elements, smart cards, microcontrollers, and other security-critical integrated circuits where understanding the impact of localized faults is essential.
 
The Laser Systems portfolio combines optical targeting, automated positioning, imaging, and software-driven control within a single integrated environment. From entry-level optical fault injection setups to advanced dual-laser configurations capable of reproducing complex attack scenarios, these systems support a wide range of evaluation requirements. Integration with Inspector software further enables automation, campaign management, and repeatable testing workflows, helping security teams accelerate evaluations while maintaining confidence in their results.

Perform Precise Optical Fault Injection

Deliver controlled laser pulses to specific areas of a device to investigate security vulnerabilities and fault behavior.

Target Individual Circuit Regions

Use optical imaging, positioning, and localization capabilities to focus attacks on precise locations within a chip.

Reproduce Complex Attack Scenarios

Support advanced evaluation techniques, including multi-pulse and dual-laser attacks designed to challenge modern countermeasures.

Automate and Scale Evaluations

Combine hardware control, automated scanning, and Inspector software integration to improve testing efficiency and repeatability.
prod_image
  • Wavelength range

    700 nm to 1100 nm, 370 nm to 532 nm

  • Additional features

    3 objectives (optional); magnification 5x; 20x and 50x, 3 objectives; magnification 5x, 20x and 50x, NIR camera included, X-axis movement resolution: 0.16 µm, Y-axis movement resolution: 0.32

  • Product type

    Fault injection laser system, Fault injection laser microscope, Dual laser fault injection system

  • Technology

    Device Security

Frequently Asked Questions