Choose a country or area to see content specific to your location
Ensuring accurate and standardized energy efficiency (EE) of O-DU (Open Distributed Unit) and O-CU (Open Centralized Unit) in an Open Radio Access Network (O-RAN) involves assessing various factors related to power consumption, resource utilization, and overall network performance. As EE is the ratio of delivered bits and consumed energy, test engineers need access to the user equipment (UE) throughput data to ensure that lower energy consumption (EC) is not at the cost of lower quality of service. To measure the EE of an O-DU and O-CU, emulation is needed for the fronthaul and backhaul interface. In addition, test engineers must be able to simulate different UE traffic profiles.
The fronthaul needs an O-RU emulator to provide the interface to the O-DU. A UE emulator simulates the traffic flow to the O-RU emulator requested by the UEs. The backhaul requires a core emulator or a live core network. An AC or DC power supply capable of recording the output power measures the combined energy consumption of O-DU / O-CU. The European Telecommunications Standards Institute (ETSI) specification did not put a requirement for the disaggregated base station architecture, so the points of power measurement can vary depending on the implementation. The test software generates an energy efficiency report by simulating different UE traffic profiles with varying path loss, file size, and throughput.
How to Measure the Energy Efficiency of an O-DU / O-CU
CoreSIM is a 4G / 5G core simulator. Allowing wrap-around testing, it usually complements other Keysight simulation solutions to simplify and speed up Radio Access Network testing.
Form Factor | |
Ports | |
Interface Speed Modes | |
Interface | |
Protocols |
How to Measure the Energy Efficiency of an O-DU / O-CU
RuSIM enables infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over the O-RAN fronthaul interface.
Form Factor | |
Ports | |
Interface Speed Modes | |
Interface | |
Protocols |
How to Measure the Energy Efficiency of an O-DU / O-CU
This basic AC power source offers stable, reliable power up to 500 VA. An intuitive user interface and flexible I/O connectivity.
Maximum Output Power | 500 VA |
Maximum rms Current | 5 A |
Maximum Frequency | 500 Hz |
Maximum rms Voltage | 310 Vrms |
DC Power | 400 W |
Additional resources for O-DU / O-CU energy efficiency measurements
Ensuring device interoperability and performance with mobile network operators (MNOs) network configurations requires running RF / RRM tests to validate RF / RRM carrier acceptance. Learn how to perform the RF / RRM test cases mandated by major 5G MNOs.
Learn more
Testing a 5G device for protocol conformance requires running GCF and PTCRB test cases. Learn how to test RedCap, NTN, USIM / USAT, IMS, LBS, LTE, NB-IoT, and C-V2X protocols with a protocol conformance toolset.
Learn more
Testing the gNodeB energy plane (E-plane) requires assessing its energy efficiency and performance under various conditions. Learn how to ensure product compliance with the latest ETSI standard.
Learn more
Need help finding the right solution for you?