AI data center builder

Emulate AI workloads to optimize data center performance and reliability

Keysight AI (KAI) Data Center Builder is an emulation solution that helps you plan and validate your AI infrastructure before you deploy it. Model network architectures, simulate realistic workloads, and test throughput and congestion-handling scenarios across compute nodes, switches, and interconnects. KAI Data Center Builder gives you visibility into system-level performance, enabling smarter design choices to maximize efficiency and reliability. Whether you are validating new topologies or evaluating network upgrades, KAI Data Center Builder helps you do it faster, at lower risk, and with greater insight. Select a model bundled with a hardware accelerator, or choose a software-only option. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Workload emulation

Simulate AI training and inference traffic patterns to evaluate how your network handles realistic, bursty workloads across GPUs, switches, and interconnects.

Performance benchmarking

Run system-level benchmarks to assess the impact of AI model parameters, network parameters, and their interactions at scale.

Data flow visualization

Analyze tail latency, identify bottlenecks, and learn how topology and component decisions impact performance across the entire system.

Network optimization

Identify design flaws early to reduce the number of physical test iterations, accelerating validation and reducing time to deployment.

prod_image
  • Protocol support

    RDMA, RoCEv2

  • Collective operations supported

    All gather (unidirectional ring), All reduce (bidirectional ring; halving doubling; unidirectional ring), All to all (parallel; PXN), Broadcast (parallel), Gather (parallel), Reduce scatter (unidirectional ring), All reduce, All gather, Reduce scatter, All to all, Broadcast, Gather, Unidirectional ring, Bidirectional ring, Halving-doubling all reduce, Parallel, PXN all to all

  • Compatible hardware

    AresONE 1600, AresONE-S, AresONE-M, RDMA NIC

  • Applications

    Collective Benchmarks, Workload Emulation, IxNetwork

  • License types

    Software Bundle, Application, Transport Endpoint, Hardware Bundle, Perpetual

  • Ports

    4 to 16

  • Interface

    QSFP-DD, QSFP-DD800, OSFP

Frequently asked questions