PXI Vector Network Analyzers
Multiport Measurements with Scalability and Speed
Save 20% on PXI Network Analyzers
Get scalable, multiport vector network analysis in less space with a PXI vector network analyzer.
Get Versatile Multiport and Multisite Capabilities
Get scalable, multiport vector network analysis in less space. Our PXI vector network analyzers (VNAs) perform fast, accurate measurements and reduce your cost-of-test. Simultaneously characterize many devices — two-port or multiport — using a single PXI chassis. By combining independent, two-port network analyzer modules into one chassis your multisite, multi-DUT, and multiport test applications scale flexibly. Use all ports to simultaneously measure your devices with multiport error correction.
Find the Series That's Right for You
Choose among four PXI VNA series for the performance and applications you need.
Multiport, multi-measurement, single connection
The Keysight M983xA PXIe VNA consolidates your modulated signal measurements in a simple setup, enabling multisite, multi-DUT, and multiport system characterization with greater flexibility and speed.
Extend Your Capabilities With The Right Tools
Technology constantly changes, as do the requirements engineers face. Accelerate your product development by complimenting your existing hardware with the right test accessories and Keysight PathWave software.
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback