Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
U281B Waveguide to 1.85 mm (m) Adapter, U-Band, 60 GHz
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
HIGHLIGHTS
Superior RF Performance
- Maximum SWR: 1.17
Features
- Waveguide Designator: EIA WR-19
- Flange Designator: UG-383 (mod)/U
The Keysight U281B adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Learn more about latest information on Keysight waveguide adapters.
Extend the Capabilities of Your Product
Want help or have questions?