Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N9083EM0E Multi-Standard Radio (MSR) Measurement Application, Multi-Touch UI
Cellular transmitter measurements with Pass/Fail defined by 3GPP
Perform cellular transmitters one-button measurements with pass/fail tests as defined by 3GPP standards.
Highlights
- Perform MSR (Multi-Standard Radio) measurement per 3GPP standard (TR/TS 37 series)
- Support transmitter test on any combination of the following 3GPP and 3GPP2 signals: LTE-FDD, LTE-TDD, W-CDMA/HSPA/HSPA+, GSM/EDGE/EDGE Evolution
- Provides automatic sequencing function to eliminate the need for the wide analysis bandwidth option, reducing equipment cost for manufacturing
- Modulation analysis measurements: EVM, frequency error plus more error metrics not tied to conformance test
- Spectrum and power measurements: channel power, spectrum emission mask (SEM), normal adjacent channel power (ACP) for contiguous test configuration, cumulative ACP for non-contiguous test configuration, transmitter spurious emissions
- Perform multi-carrier/multi-format measurements in one measurement sequence for channel power, ACP, SEM, spurious emissions and conformance EVM
- Supports carrier allocating algorithm with preset selection based on contiguous and non-contiguous Test Configuration (TC) definitions in the 3GPP standard
- Performance:
- EVM floor (nominal): GSM/EDGE (0.6%), W-CDMA (1.5 %), LTE- FDD/TDD (0.36%) and TD-SCDMA (1.5%)
- Power accuracy: Up to 0.19 dB
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?