Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N7602EMBC PathWave Signal Generation For GSM/EDGE/Evo, Waveform Playback
Create compliant test signals for GSM/EDGE/Evo
Create signals that conform to GSM/EDGE/Evo communication standards with Keysight signal generators.
Highlights
- Generate single-carrier and multi-carrier arbitrary waveform test signals for GSM, EDGE and EDGE-Evolution (EGPRS2) signals
- Basic waveform playback mode for mobile and base station component modulation and power testing
- Advanced waveform playback mode for mobile and base station receiver testing with transport-channel coding
- Adjustable timeslot parameters: power level, burst types (GSM, EDGE or EGPRS2; EDGE Evolution), data offsets, and multi-slot feature to maintain power
- GSM/EDGE real-time signal creation which can support 1)Adjustable timeslot parameters; 2) Configurable secondary frame with channel coding; 3)Support fully coded signals for receiver sensitivity and selectivity measurements; 4)Real-time data inputs and BER / BLER insertion
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?