N7021A Pigtail Cables
Easily reuse these durable, small-diameter cables through multiple soldering and unsoldering cycles
HIGHLIGHTS
Features
- Small Size: Constructed of small diameter flexible coax to minimize intrusions into target systems
- Durable: Solid center conductor can be soldered and unsoldered multiple times allowing these cables to be reusable
- Convenient: Pre-trimmed—no cable preparation necessary—and come three to a package
- SMA termination: Have SMA terminations for easy, reliable connection to the N7020A and N7024A power rail probes
The N7021A pigtail cables are a replaceable accessory for use with the Keysight N7020A and N7024A oscilloscope power rail probes. These cables are intended to be solder-connected to the power rail of interest and connected to the N7020A or N7024A power rail probe’s main cable. The cables have a small diameter so they occupy less space and are very flexible. They are constructed of high-quality materials, and their solid center conductor can withstand multiple soldering and unsoldering cycles so the cables can be reused.
Interested in a N7021A?
Featured Resources
Want help or have questions?