Können wir Ihnen behilflich sein?
N6708A Filler Panel Kit for Low-Profile Modular Power System Mainframes - 3 panels
The N6708A is filler panel kit is for use with the N6700A, N6700B, N6701A, or N6702A Low-Profile Modular Power System Mainframes.
The N6708A is filler panel kit is for use with the N6700A, N6700B, N6701A, or N6702A Low-Profile Modular Power System Mainframes.
HIGHLIGHTS
The N6708A is filler panel kit is for use with the N6700C, N6701C, or N6702C Low-Profile Modular Power System Mainframes. For proper operation of these mainframes, any empty slots must be filled with a filler panel. The filler panel kit contains 3 filler panels, so each kit can fill up to 3 empty slots.
The N6708A filler panel kit is also orderable as option FLR on any N6700 Low-Profile Power System Mainframe.
- Want to mix and match modules? See all available N6700 modules
Extend the Capabilities of Your Product
Want help or have questions?