Use these standard 16-cm ground leads with N2870A series 2.5-mm passive probes

HIGHLIGHTS

  • Oscilloscope probe ground lead
  • 16 cm length (end-to-end)
  • For a standard 5 mm oscilloscope passive probe (such as N2870A-76A)
     

The N4837A is a standard ground lead for use with N2870A-76A 2.5 mm passive probes. The package contains two leads.

Extend the Capabilities of Your Product

Want help or have questions?