N2776A InfiniiMode Differential Browser Tips
Quickly probe the different points in your device and achieve flat response across the rated bandwidth
HIGHLIGHTS
- Up to 6 GHz (warranted), 7 GHz (typical) with N2752A
- Up to 3.5 GHz with N2751A
- Up to 1.5 GHz with N2750A
- For differential or single-ended measurement only
- Adjustable pitch spacing = 0.5 mm – 7.5 mm
- 3 tips in a package
The N2776A differential browser tip allows you to quickly probe the different points in your device. The tip includes integrated damping resistors to achieve flat response across the rated bandwidth. To adjust the tip spacing, turn the handles that are located on the tip ends.
Interested in a N2776A?
Featured Resources for N2776A InfiniiMode Differential Browser Tips
Want help or have questions?