Highlights

Vision Edge OS is easy to download and install on an open-switch. The NPB solution comes with Keysight's NetStack features:
  • Setup, configure and re-configure visibility easily with Keysight's drag-and-drop interface that has a natural network to security and monitoring tools layout.
  • Simplify logic with three-stages of filtering: ingress, dynamic and egress; naturally providing a built-in capability for AND/OR logic, and simplifying configuration of complex boolean filtering rules.
  • Let dynamic filter compiler technology automatically resolve rules when configuring and re-configuring, so you do not risk inadvertently dropping packets.
  • Use source port labeling (VLAN tagging) to track network traffic.
  • Aggregate, replicate and load-balance your network traffic for monitoring.
Vision Edge OS Features

 

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

A Next-Gen Packet Broker

NPB

Vision Edge OS is Keysight's market leading visibility software that powers its Vision portfolio of network packet brokers including the turnkey Vision ONE, Vision 7300, and Vision Edge 40 and 100. The modular operating software has now been extended to a open switch hardware by abstracting software from the underlying hardware.

Now enterprises, telcos and cloud service providers have the flexibility to expand their network visibility with their software defined data centers by using Vision Edge OS with open switches. Organizations are able to use production switches as NPBs, allowing them to leverage economies of scale and control costs, enabling the efficiency of a SDDC.

Key Specifications

Cluster management through fabric controller
Nein
Compatible hardware
NVOS
Line rate forwarding, zero-packet loss architecture
Yes
Max backplane capacity
480 Gbps
Max number of 1 Gb ports
0
Max number of 10 Gb ports
0
Cluster management through fabric controller
Compatible hardware
Line rate forwarding, zero-packet loss architecture
Max backplane capacity
Max number of 1 Gb ports
Max number of 10 Gb ports
Nein
NVOS
Yes
480 Gbps
0
0
Mehr anzeigen
Cluster management through fabric controller:
Nein
Compatible hardware:
NVOS
Line rate forwarding, zero-packet loss architecture:
Yes
Max backplane capacity:
480 Gbps
Max number of 1 Gb ports:
0
Max number of 10 Gb ports:
0
Max number of 100 Gb ports:
0
Max number of 25 Gb ports:
0
Max number of 40 Gb ports:
0
Max number of 50 Gb ports:
0
RESTful API:
Yes
SNMP traps:
Yes
Smart, drag-and-drop, intuitive GUI:
Yes
System height:
Switch Dependent
TAA compliant:
Yes
Visibility intelligence:
NetStack

NPBs aggregate, filter and load-balance network packet data to seamlessly and efficiently deliver that packet data to security, forensics and performance management tools. Keysight's Vision Edge OS software transforms open switches into NPBs, providing rack and data center visibility. It offers complete access for real-time visibility, insight, and security into high density hyperscale, microscale and SDDC networks, even as they expand.

Vision Edge OS network visibility software
Visibility Infrastructure

Easy, Flexible Deployment

Vision Edge OS on an open switch can be used as an NPB at multiple tiers within a network architecture. With its filtering capabilities, it can easily be used at the edge, to receive and filter network data. Additionally, with the aggregation and load-balancing capabilities, it can be applied in a multi-tier architecture, to route traffic as well.

Moreover Vision Edge OS is compatible with Keysight's network packet brokers, to provide seamless, rack to data center-level visibility.

Access to Advanced Features

Open switches running Vision Edge OS can seamlessly integrate with Keysight's turnkey Vision ONE and Vision 7300 network packet brokers. With this capability, advanced visibility intelligence capabilities can be leveraged:

  • PacketStack — Deduplication, header stripping, packet trimming, timestamping, data masking and burst protection
  • SecureStack — Active SSL decryption and encryption, passive SSL decryption and data masking plus
  • AppStack — Application identification, geo-location and tagging, IxFlow (NetFlow + metadata), PCAP
Vision NPBs
Vision Edge OS complete architecture

A Complete Solution

With Vision Edge OS, open switches, Vision network packet brokers, as well as Keysight taps and bypass switches, organizations can create a complete visibility architecture for their software defined data centers to ensure they see all packet data, that security and monitoring tools have access to the right data, and all with a cost-effective, flexible solution.

Partners

"New approaches for pervasive network visibility in web scale and software-defined data centers are enabling cloud service providers, telecom service providers, and enterprises to gain deeper, valuable insights into network services using increasingly cost-effective and flexible approaches. Edgecore is pleased to collaborate with Keysight, to enable customers to benefit from Keysight's Vision Edge OS on Edgecore's open networking switches, as a feature-rich and powerful visibility platform for these modern disaggregated cloud and telecom infrastructures."

Jeff Catlin, VP Technology, Edgecore Networks

Edge-Core networks
Vision Edge OS

Interested in a Vision Edge OS?

Want help or have questions?