Können wir Ihnen behilflich sein?
KS83122B Digital Radio Test Plug-In
The Digital Land Mobile Radio Plugin makes it possible for TAP users with no programming knowledge to automate digital Land Mobile Radio (LMR) testing using the M8920A Radio Test Set.
The Digital Land Mobile Radio Plugin makes it possible for TAP users with no programming knowledge to automate digital Land Mobile Radio (LMR) testing using the M8920A Radio Test Set.
Highlights
Create and Customize Digital Radio Test Sequence
- Use Keysight Digital Radio Test Automation on PathWave (TAP) software plugins to build test sequences for Land Mobile Radios (LMR) per your requirements
- Configure LMR digital test procedure step settings and measurement parameters
- Digital radio TAP plugins are future ready and easy to scale to support LMR digital radios with the M8920A PXIe Radio Test Set
- Radio Test Automation on PathWave (TAP) plugins test reports and measurement results are automatically stored to any connected TAP Result Listener
Simple Development Workflow
- Seamless test automation without knowing specific SCPI commands
- No programming experience required
- Add generic radio DUTs using TCPIP protocol or Serial COM port and additional instruments to your bench setup profile in TAP
Supported Hardware
- Keysight PXI Radio Test Set (M8920A)
Flexible Software Licensing
- Fixed (node-locked, single PC), transportable and network/floating licenses with either perpetual or annual time frame
Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS83122B Land Mobile Radio Digital Tests plugin enables TAP and radio test users, with no programming experience, to run automated digital radio tests as required. Digital Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.
For more information about Test Automation Software, please visit PathWave Test Automation Software.
Extend the Capabilities of Your Product
Want help or have questions?