E1736A USB Sensor Hub
Small and light weight, the Keysight E1736A USB Sensor Hub gives users the ability to connect up to four sensors to a PC.
Highlights
- Measurement range
• Material temperature: 0 - 55 °C (32 – 131 °F)
• Air temperature: 0 - 40 °C (32 – 104 °F)
• Air pressure: 70 – 110 kPa (10.2 – 16.0 psia)
• Air humidity: 10 – 90% - Typical resolution
• Material temperature: 0.004 °C (0.007 °F)
• Air temperature: 0.004 °C (0.007 °F)
• Air pressure: 5 Pa (0.001 psi)
• Air humidity: 1% - Refresh rate: per 4 s
- Small and light weight
• Dimension: 102 x 63 x 24 mm (4.02 x 2.48 x 0.95 in)
• Weight: 200 g (0.44 lb)
Small and light weight, the Keysight E1736A USB Sensor Hub gives users the ability to connect up to four sensors to a PC. Connection from the sensors to the sensor hub is made using interchangeable cables available in 5m, 10m, 15m, and 25m lengths. Connection is made via an easy to snap in connection.
Interested in a E1736A?
Extend the capabilities for your USB Sensor Hub
Featured Resources for E1736A USB Sensor Hub
Want help or have questions?